With Arium® Mini Sartorius presents a compact ultrapure water system which is specially designed for requirements of less than 10 liters per day. This space-saving unit with a width of only 28 centimeters (11 inches) easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (2)

  • Arium® Mini Essential (US) Ultrapure water (Type I) < 10 ppb
    Piece
    1
    Item no.
    H2O-MU-T-US
    Feed Water Source
    DI, Distilled water, EDI, RO
    UV Source
    No

    $5,330.00

  • Arium® Mini Essential UV (US) Ultrapure water (Type I) < 5 ppb
    Piece
    1
    Item no.
    H2O-MU-UV-T-US
    Feed Water Source
    DI, Distilled water, EDI, RO
    UV Source
    Yes

    $6,060.00

  • Sartorius presents the Arium® Mini, a compact ultrapure water series that is specially designed for Type 1 water requirements of about 10 liters per day. With the capacity to deliver ultrapure water at a rate of 1 L/min. and a width of only 28 cm (11 in.), this space-saving unit easily integrates into nearly any lab environment.

    Choose between three different systems depending on your input water.

    Standard Arium® Mini

    The standard version of Arium® Mini is independent of a permanently installed water tap. Pretreated water is supplied from a container to the system via the integrated pump and is stored for further processing in the Arium® Bag. The water stored in this way then serves as feed water for the production of ultrapure water.

    Arium® Mini Plus

    The Arium® Mini Plus can be directly connected to a feed water tap. In this system, the water is treated first by a pre-treatment cartridge before it is safely stored intermediately in the integrated bag of the system. Final production of ultrapure water then takes place using a specially developed ion exchange purification cartridge.

    Arium® Mini Essential

    The Arium® Mini Essential, can be connected directly to a centralized/decentralized feed water supply (DI/RO/EDI). As this direct connection eliminates the need for storage of pretreated water, the system is independent of an internal storage option. The system produce directly ultrapure water from the water provided.

    For analytical and especially critical applications, such as HPLC/UHPLC, all Arium® Mini systems can also be equipped with an optional integrated UV lamp (185/254 nm). This ensures reliable production of ultrapure water that is virtually free of organic components.

    Applications

    • Application
      • GC-MS  
      • ELISA  
      • Preparation of Reagents  
      • IC  
      • HPLC/UHPLC  
      • Buffer and Media Prep  
      • AAS  
      • Histology  
      • Photometry  
      • TOC-Analysis  
      • Feed Lab Water Systems  

    Product Information

    • Brand
      Arium® Mini  
  • Arium® SterilePlus
    Item no.
    5441307H4--CE

    Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.

    For intended use with:

    • Arium® Mini, Mini Essential, Mini plus
    • Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
    • Arium® Comfort I, Comfort II
    • Arium® Remote Dispenser, Smart Station

    Qty. 1 unit/pack

  • Arium® Scientific Pack
    Item no.
    H2O-S-PACK

    Ultrapure water cartridge consisting of high efficient ion exchange resin combined with activated carbon, for the purification of pre-treated water.

    For intended use with:

    • Arium® Mini

    • Arium® Mini Essential

    • Arium® Mini Plus

    Qty. 1 unit/pack

  • Arium® Mini 5 Liter Bag
    Item no.
    H2O-CBS-5-S

    5 liter disposable bag for storage of pure water in Arium® Mini/Mini Plus systems.

    For intended use with:

    • Arium® Mini
    • Arium® Mini Plus

    Qty. 1 unit/pack

  • Arium® Mini Pre-treatment cartridge

    $478.00

    Pre-filter consisting of high efficient activated carbon combined with a process-optimized RO module. Removes reliable oxidizing agents, heavy metals and

    particular impurities.

    For intended use with:

    • Arium® Mini Plus
    • Arium® Mini Plus UV

    Qty. 1 units/pack

  • Arium® Mini UV Lamp
    Item no.
    H2O-CEL1

    $494.00

    UV Lamp (185/254 nm) for the removal of organic impurities

    For intended use with:

    • Arium® Mini
    • Arium® Mini Essential
    • Arium® Mini Plus

  • Arium® Cell Plus Ultrafilter, 1 pc

    For effective removal of endotoxins in cell culture applications

    • Effective removal of RNase | DNase
    • Reliable removal of endotoxins
    • High flow rate performance
    • Certified quality
    • Sterile-packaged