Skip to content Skip to navigation menu

Arium® Mini Benchtop Ultrapure Type 1 Water Purification System

The Arium® mini UV is a compact ultrapure water system developed to provied ASTM Type 1 water quality. The system is ideal for general/ analytical applications and is suitable for a daily need < 10 liters. For critical analysis the integrated UV lamp allows an organic reduction down to < 5 ppb TOC*.

Item no.:  H2O-MM-UV-T

Availability:  On Request

 

p Pre-treated water needed to produce ultrapure water is stored in the 5-liter unique bag integrated on the side of the system.Uncomplicated exchange of the bag facilitates upkeep of the system and considerably reduces maintenance time compared with conventional tank systems./pp The standard version Arium® mini is independent of a permanently installed water tap. Feed water is supplied to this system via a provided container, filled with pre-treated water./ph3 Features:/h3ulli Simple Bag exchange in less than 5 minutes/lili No use of cleaning agents needed/lili Optimized purity, due to closed system, avoiding a permanent biofilm/lili Intuitive menu navigation with high quality glass touch-display, developed through customer survey/lili Produce ASTM Type 1 ultrapure (18.2 MOhm)/lili Organic reduction down to 5 ppb */lili Small Footprint, only 28 cm width/lili Volume dispense from 50 ml/lili Delivers a flow rate of 1 liter per minute /li/ulh3 Intuitive menu navigation for optimal user comfort/h3p Besides the unique bagtank, the system is equipped with a high-resolution, touch-activated color display. Easy-to-understand icons guide the user intuitively through the menu. The Favorites function automatically stores the volume last dispensed. This increases efficiency and prevents errors during repeated dispensing of identical volumes./ph3 Integrated Bagtank technology/h3p Arium® mini is the only ultrapure water system with integrated Bagtank technology. The 5-liter bag developed for the Arium® mini is made of the proprietary material S71. Originally developed for the pharmaceutical industry, this multilayer, specialized film conforms to biocompatibility standards. Its quality and composition allows you to optimally store your pre-treated pure water for the production of Type 1 ultrapure water./pp * see Arium®sup/supmini specifications/p

Brochure

arium® mini – Reinstwasser-System — Mehr Zeit für Ihre Forschung dank einzigartiger Bagtank-Technologie
de 2.4 MB
arium® mini – Compact Ultrapure Water Systems for 10 Liters per Day
en 2.2 MB
arium® mini – Sistemi compatti per la produzione di acqua ultrapura fino a 10 litri al giorno
it 2.4 MB
arium® mini – Systèmes compacts pour produire jusqu‘à 10 litres d‘eau ultrapure par jour
fr 2.4 MB
arium® mini – Sistemas Compactos de Agua Ultrapura para 10 Litros por Día
es 2.0 MB

Datasheet

arium® mini Ultrapure Water Systems - Compact Laboratory Water Systems for 10 Liters per Day
en 327.0 kB
arium® mini Reinstwassersysteme - Kompakte Reinstwasseranlagen für 10 Liter am Tag
de 914.3 kB

Features

  • UV Source
    Yes

General Specifications

  • Feed Water Source
    • Distilled water
    • RO
    • DI
    • EDI

Physicochemical Information

  • Total Organic Carbon (TOC)
    ≤ 5 ppb

Power Requirements

  • Line Voltage
    100 – 240 V

Product Information

  • Installation Option
    Benchtop
  • Water System Type
    Type 1 Water Systems (Ultrapure)

Product Water Information Ultrapure Water Type 1

  • Product Water Flow Rate
    1 L/min
  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm
Arium<sup>®</sup> SterilePlus
Arium® SterilePlus
Item no.: 5441307H4--CE

Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.

For intended use with:

  • Arium® Mini, Mini Essential, Mini plus
  • Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
  • Arium® Comfort I, Comfort II
  • Arium® Remote Dispenser, Smart Station

Qty. 1 unit/pack

Cord Set, 3-wires, Australia/Newseeland

Tank block bottom
Tank block bottom
Item no.: SB-12-01-0280

Cable UV lamp
Cable UV lamp
Item no.: SB-12-01-0241

Application pcb
Application pcb
Item no.: SB-12-01-0255

Aperture lightning
Aperture lightning
Item no.: SB-12-01-0234

Head unit Arium® Mini
Head unit Arium® Mini
Item no.: SB-12-01-0254

Main cord, 3 wires, Brasil
Main cord, 3 wires, Brasil
Item no.: 6971972

Cord Set, 3-wires, China
Cord Set, 3-wires, China
Item no.: 6971978

Main cord, 3-wires, Argentina

Tube 1/4" PVDF, 5m
Tube 1/4" PVDF, 5m
Item no.: SB-12-01-0263

rear cover
rear cover
Item no.: SB-12-01-0368

Angle connector 3/8"
Angle connector 3/8"
Item no.: SB-12-01-0136

Tube 1/4" x 0,170" 5m
Tube 1/4" x 0,170" 5m
Item no.: 69A60095

Main Cord, 3-wires, Japan
Main Cord, 3-wires, Japan
Item no.: 6900934S

Main cord, 3-wires, USA, CDN

UV reactor
UV reactor
Item no.: SB-12-01-0235

tube 1/4" PE red, 5m
tube 1/4" PE red, 5m
Item no.: SB-12-01-0290

Main Cord,  Europe Special order only

Solenoid valve unit
Solenoid valve unit
Item no.: SB-12-01-0247

door right
door right
Item no.: SB-12-01-0287

mini-fuse 2,0A T 125V SMD (2 pcs.)
mini-fuse 2,0A T 125V SMD (2 pcs.)
Item no.: SB-12-01-0288

Connection port 1/4"
Connection port 1/4"
Item no.: SB-12-01-0231

cable pressure sensor
cable pressure sensor
Item no.: SB-12-01-0296

Mainboard
Mainboard
Item no.: SB-12-01-0232

Cord Set, 3-wires, United Kingdom

Main cord, 3-wires, Schweiz

Conductivity pcb. HACMM-40-V2
Conductivity pcb. HACMM-40-V2
Item no.: SB-12-01-0068

Plug-in angle connector
Plug-in angle connector
Item no.: SB-12-01-0133

Cable conductivity pcb - main pcb
Cable conductivity pcb - main pcb
Item no.: SB-12-01-0249

TNG12 UNI power supply w/o power cable

Rail right
Rail right
Item no.: SB-12-01-0236

Flow- and conductivity sensor
Flow- and conductivity sensor
Item no.: SB-12-01-0238

foot set (4 pieces)
foot set (4 pieces)
Item no.: SB-12-01-0181

Fuse 3.150A T 250V 5x20 for Arium® 611

Swimmer
Swimmer
Item no.: SB-12-01-0243

Overflow tester Arium® mini

Packaging, complete
Packaging, complete
Item no.: SB-12-01-0262

front cover
front cover
Item no.: SB-12-01-0300

end cap for UV lamp
end cap for UV lamp
Item no.: SB-12-01-0392

Tank block top
Tank block top
Item no.: SB-12-01-0245

Power board
Power board
Item no.: SB-12-01-0239

conductivity measuring cell (LFP)
conductivity measuring cell (LFP)
Item no.: SB-12-01-0019

T connector
T connector
Item no.: SB-12-01-0139

cover
cover
Item no.: SB-12-01-0299

angle connector (JG)
angle connector (JG)
Item no.: SB-12-01-0297

Door switch
Door switch
Item no.: SB-12-01-0251

cartridge connector
cartridge connector
Item no.: SB-12-01-0284

Angle connector
Angle connector
Item no.: SB-12-01-0131

Pump
Pump
Item no.: SB-12-01-0248

Main cord, 3-wires, Denmark

Tube 3/8" x 1/4", 5m
Tube 3/8" x 1/4", 5m
Item no.: 69A60107

Cable for 1 cartridge
Cable for 1 cartridge
Item no.: SB-12-01-0252

door left
door left
Item no.: SB-12-01-0286

Main cord, 3-wires, Italy
Main cord, 3-wires, Italy
Item no.: 6971976

Main Cord, 3-wires, South-Africa

Cord Set, 3-wires, Israel
Cord Set, 3-wires, Israel
Item no.: 6971975

Pump DGD09
Pump DGD09
Item no.: SB-12-01-0233

Rail left
Rail left
Item no.: SB-12-01-0237

Tube releasing tool
Tube releasing tool
Item no.: 6741-01

elbow adaptor
elbow adaptor
Item no.: SB-12-01-0367

Cable for display
Cable for display
Item no.: SB-12-01-0246

plug-in angle connector (JG)
plug-in angle connector (JG)
Item no.: SB-12-01-0298

Inlet valve
Inlet valve
Item no.: SB-12-01-0240

Closure plug
Closure plug
Item no.: SB-12-01-0154

bag holder
bag holder
Item no.: SB-12-01-0370

Display Arium® Mini
Display Arium® Mini
Item no.: SB-12-01-0258

pressure transmitter
pressure transmitter
Item no.: SB-12-01-0179

Collapsible box
Collapsible box
Item no.: SB-12-01-0261

Main Cord, 3-wires, India
Main Cord, 3-wires, India
Item no.: 6971973

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Mini and Arium&lt;sup&gt;®&lt;/sup&gt; Pro

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Mini

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Consumables package for Arium&lt;sup&gt;®&lt;/sup&gt; Mini UV

It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.

Our consumables packages and a consumables subscription ensure that consumables replacement and timely reordering of supplies don’t get overlooked.

Our practical consumables packages contain all consumables that need to be replaced in the coming quarter, custom-picked and prepared.

Customers Also Purchased

Arium® Mini 5 Liter Bag

Arium® Mini 5 Liter Bag

Learn More
Arium® Scientific Pack

Arium® Scientific Pack

Learn More