Arium® Bagtank Water Purification System With Pump, 115 VAC
The Arium® Bagtank water storage system allows for the secure storage of pure water in your laboratory. Enjoy the convenience of pure water protection with disposable bags that eradicate the need for time-consuming cleaning procedures.
Top Features of the Arium® Bagtank
- Pure water storage and protection from secondary contamination
- Disposable bags eliminate the need for cleaning steps and chemicals
- Efficient storage for streamlined workflows
- Easy maintenance and exchange of bags
Popular Applications for the Arium® Bagtank
- Secure storage of prepared pure water for dispensing using Arium® Smart Station dispensers
- Space-saving in laboratory workspaces
- Feed water applications
Item no.: H2O-AOV-100-US
Choose your Lab Water Systems Consumables and Accessories
Simplify your pure water laboratory needs with the innovative Arium® Bagtank water storage unit. This closed Bagtank system uses a replaceable, secure, disposable bag, meaning your prepared water is secure from secondary contamination. The Sartorius Arium® Bagtank ensures steady water quality levels for a prolonged period.
Convenient Water Storage
The design of the Arium® Bagtank offers numerous benefits. Typically, water is stored in tanks. Here, the system uses disposable Arium® Bags. This obviates the need for time-intensive cleaning procedures required for prolonged use of water tanks. There is no need for the use of cleaning chemicals. With the Arium® Bagtank, you simply remove the bag and replace it with a new one.
Consistent, Reliable and Reproducible Results
Maintaining the quality of prepared pure water is critical for ongoing experiments. With the Arium® Bagtank, you ensure the likelihood of obtaining highly reproducible results for extended periods of time. The Arium® Bagtank has a flow rate of three liters per minute. It can also be used in a diverse scale of operating temperatures, 2 °C – 35 °C, at max. Along with Storage temperatures of 5 °C – 45 °C, at max.
Compatible with Arium® Comfort and Arium® Advance
The Arium® Bagtank is compatible with both Arium® Comfort systems and Arium® Advance systems. This range of systems offers unparalleled efficiency and ease of use for water dispensing of prepared pure water.
Applications
-
ApplicationFeed Water Lab Systems
Dimensions
-
Dimensions WxDxH85.2 × 51.4 × 58.7 cm
Features
-
Instrument Compatibility
-
Arium® Comfort I
-
Arium® Comfort II
-
Arium® Advance RO
- Arium® Advance EDI
-
Arium® Comfort I
General Specifications
-
Flow Rate3 L/min
Power Requirements
-
Line Voltage115 VAC, 60 Hz
Product Information
-
BrandArium®
Volumes
-
Tank Volume100 Liter
50 liter disposable bag for storage of pure water in Arium® Bagtank 50/
Bagtank 100.
For intended use with:
- Arium® Bagtank 50
- Arium® Bagtank 100
Qty. 2 units/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank