Skip to content Skip to navigation menu

Arium® Advance Reverse Osmosis (RO) Pure Water Systems

First-class Type 3 reverse osmosis water: The arium® advance RO features the highest ion retention at rates of up to 24 l/h. Directly connected to your potable feed water source, this system delivers pure water of the highest quality. Its outstanding RO technology along with its innovative iJust software optimizes your water usage and ensures time- and labor-saving operation.

 

Choose your product

Products (1)

The arium® advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the arium® advance RO is the optimal choice for your daily laboratory applications.

Pure water produced by arium® advance RO is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications

  • Purification of feed water used to supply ultrapure water systems
  • Rinsing glassware and laboratory vessels
  • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

iJust

Compared with conventional water systems, the arium® advance RO with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage and calculates the optimal cleaning cycles for the system.

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

High System Flexibility

The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

Major Advantages of arium® advance RO:

  • The highest product water quality at all times
  • Optimised, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • High system flexibility to meet your specific needs

Application Note

Lab Water Applications — A to Z
en 870.2 kB

Brochure

Arium® Water Purification Systems
en 5.3 MB

Datasheet

arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Water Guard
en 73.5 kB
Arium® Advance RO — Reverse osmosis system with iJust
en 599.0 kB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Arium®️ Preventive Maintenance and Service Contracts
en 147.1 kB

User Manual

arium® bagtank
en 1.9 MB

Product Information

  • Brand
    Arium® advance RO