Skip to content Skip to navigation menu

arium® pro Ultrapure Lab Water Systems

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

   

Choose your product

Products (2)

Arium® pro UF Ultrapure Water System
Low Endotoxin / RNase / DNase Values
Yes
TOC Level (depending on feed water)
< 5 ppb (ASTM Type I)
Total Organic Carbon (TOC)
< 5 ppb
TOC Monitor
No
Arium® pro UF Ultrapure Water System
Low Endotoxin / RNase / DNase Values
Yes
TOC Level (depending on feed water)
< 5 ppb (ASTM Type I)
Total Organic Carbon (TOC)
< 5 ppb
TOC Monitor
No
Results per page: | |

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

Standard Applications:

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC analysis
  • PCR
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure water for production of monoclonal antibodies
  • Photometry

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system. To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.

Major Advantages of arium® pro:

  • Modular units pre-assembled according to specific applications
  • The lowest TOC level, along with a real-time monitoring function
  • Exceptionally efficient removal of endotoxins, DNase and RNase
  • High Flexibility
  • Total ease of operation

On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.

An arium® pro system is the best choice for your many daily applications in the lab.

Application Note

Ultrapure Water For Trace Analysis With ICP-MS
en 271.1 kB

Brochure

arium® Water Purification Systems
en 4.9 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
arium® ラボ ウォーター システム
2.9 MB

Datasheet

arium® SterilePlus
de 139.7 kB
arium® Cartridge Sets — for ultrapure water systems
en 120.4 kB
arium® Kartuschensets — für Reinstwassersysteme
de 120.9 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
Ultrafiltro 611CDU5 de fibra hueca
es 89.0 kB
Ultrafiltro a fibre cave 611CDU5
it 88.7 kB
Ultrafiltre à fibres creuses 611CDU5
fr 93.4 kB
Hollow Fiber Ultrafilter 611CDU5
en 92.6 kB
Hohlfaser-Ultrafilter 611CDU5
de 93.0 kB
arium® SterilePlus
en 139.6 kB
arium® Water Guard
es 74.0 kB
arium® Water Guard
it 73.8 kB
arium® Water Guard
fr 73.9 kB
arium® Water Guard
en 73.5 kB
arium® Water Guard
de 73.9 kB
Sistemas de Água Ultrapura arium® pro — Aplicação orientada e flexível para atender as mais altas exigências
pt 1.3 MB
arium® pro Reinstwassersysteme — Anwendungsorientiert und flexibel für höchste Ansprüche
de 1.2 MB
arium® pro системы получения ультрачистой воды — Многофункциональные и гибкие, чтобы отвечать самым высоким требованиям
ru 1.5 MB
Systèmes de production d’eau ultrapure arium® pro — Orientés application et flexibles pour répondre aux exigences les plus élevées
fr 1.3 MB
Sistemi per acqua ultrapura arium® pro — Orientati alle applicazioni e versatili per rispondere alle esigenze più elevate
it 1.3 MB
Datasheet Service LPS Installation Lab Water
de 482.2 kB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Datasheet Service LPS IQ-OQ Lab Water
de 429.1 kB
Data Service LPS Preventative Maintenance Lab Water
de 448.7 kB
Arium®️ Preventive Maintenance and Service Contracts
en 147.1 kB
Vorbeugende Wartung und Serviceverträge Arium® Laborwassersysteme
de 153.3 kB

Publication

Cytométrie en flux et système d'eau ultrapure arium® pour comprendre plus facilement les secrets de la reproduction des plantes — Cytométrie en flux appliquée à la biologie de la reproduction végétale
fr 317.0 kB
Des solutions propres: Eau pour la purification de glutathion-S-transferase (GST) par chromatographie d’affinité
fr 425.6 kB
Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
Cytométrie en flux et système d’eau ultrapure arium® pour comprendre plus facilement les secrets de la reproduction des plantes — Cytométrie en flux appliquée à la biologie de la reproduction végétale
fr 369.3 kB
Water is Life — Ultra Pure Water in Cell Cultivation
en 384.8 kB
Preventing Cell Death — Ultrapure water system lowers endotoxin content below prescribed limits
en 7.6 MB
Signaling Substances Used in Plant Defense: HPLC-MS/MS Analysis of Jasmonates
en 1.2 MB
Ultrapure Water for HPLC Analysis — The Role of Ultrapure Water
en 2.9 MB
L'eau ultrapure en tant que composant des méthodes de mesure multiparamètres utilisées dans la recherche sur les médicaments
fr 1.2 MB
Reinstwasser für die HPLC-SEC-Analytik
de 317.2 kB
Durchflusszytometrie — Anwendung in der Pflanzen-Reproduktionsbiologie
de 2.9 MB
L’eau ultrapure en tant que composant des méthodes de mesure multiparamètres utilisées dans la recherche sur les médicaments
fr 390.3 kB
Métabolites secondaires dans le mécanisme de défense des plantes — Analyse HPLC-MS/MS de jasmonates
fr 297.3 kB
Le vide intelligent fait faire des économies
fr 311.9 kB
Eau ultrapure pour procédure analytique HPLC
fr 568.2 kB
Soluciones limpias: agua para la purificación de glutatión S-transferasa (GST) mediante cromatografía de afinidad
es 1.1 MB
Água ultrapura para analise em HPLC
pt 1.2 MB
Sinalização de Substâncias Utilizadas na Defesa das Plantas — Análise HPLC-MS/MS dos Jasmonatos
pt 670.4 kB
Ensaio de endotoxina quantitativo de água ultrapura
pt 1.1 MB
Citometria de fluxo aplicada à biologia reprodutiva de plantas
pt 2.3 MB
Quantitative Endotoxinbestimmung von Reinstwasser
de 1.2 MB
Reinstwasser als Bestandteil multiparametrischer Messverfahren in der Wirkstoffforschung
de 2.7 MB
Agua ultrapura como componente para ensayos multiparamétricos usados en el descubrimiento de fármacos
es 271.6 kB
Sustancias indicadoras de las defensas de las plantas
es 501.7 kB
Agua ultrapura para análisis con HPLC
es 402.6 kB
Publi_arium_Flow-Cytometry_Argentina_s.pdf
es 2.2 MB
Uso de la citometría de flujo y agua ultrapura arium® para revelar los secretos reproductivos de las plantas
es 1.0 MB
Ensayo cuantitativo de endotoxina del agua ultrapura
es 5.5 MB
Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
Durchflusszytometrie — Anwendung in der Pflanzen-Reproduktionsbiologie
de 978.6 kB
Reinstwasser für die HPLC
de 1.7 MB
Sustancias indicadoras de las defensas de las plantas Análisis HPLC-MS/MS de jasmonatos
es 1.9 MB
Reinstwasser — Für die ICP-Massenspektrometrie Element
de 276.3 kB
Eau ultrapure pour la spectrométrie de masse ICP
fr 2.0 MB
In Situ Hybridization: The Importance of Ultrapure Water for RNA Technologies
en 1.3 MB
Hibridación in situ El significado del agua ultrapura para tecnologías de RNA
es 634.5 kB
Uso de la citometría de flujo y agua ultrapura arium® para revelar los secretos reproductivos de las plantas
es 1.0 MB
Reinstwasser als Bestandteil multiparametrischer Messverfahren in der Wirkstoffforschung
de 2.7 MB
Quantitative Endotoxin Assay of Ultrapure Water
en 4.9 MB
Clean Solutions Fuel Affinity Chromatography
en 101.4 kB
Signalstoffe der pflanzlichen Abwehr — HPLC-MS/MS-Analyse von Jasmonaten
de 1.4 MB

Customers Also Purchased

Arium® comfort I TOC

Arium® comfort I TOC

Learn More
Arium® Pro | Comfort UV Lamp

Arium® Pro | Comfort UV Lamp

Learn More
Sartopore 2_ 0.2m_ Size4_ 5pk

Sartopore 2_ 0.2m_ Size4_ 5pk

Learn More