Skip to content Skip to navigation menu

arium® Lab Water Bagtanks

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

   

Choose your product

Products (6)

Arium® Bagtank 100 w/o Pump
Arium® Bagtank 100 w/o Pump
Item no.: H2O-AOV-100-W
Dimensions
85.2 × 51.4 × 58.7 cm
Dimensions WxDxH
85.2 × 51.4 × 58.7 cm
Arium® Bagtank 50 w/o Pump
Arium® Bagtank 50 w/o Pump
Item no.: H2O-AOV-50-W
Dimensions
85.2 × 25.4 × 58.7 cm
Dimensions WxDxH
85.2 × 25.4 × 58.7 cm
Arium® Bagtank 20 w/o Pump
Arium® Bagtank 20 w/o Pump
Item no.: H2O-AOV-20
Dimensions
80.8 × 16.6 × 43.7 cm
Dimensions WxDxH
80.8 × 16.6 × 43.7 cm
Arium® Bagtank 50 with pump 115 VAC
Dimensions
85.2 × 25.4 × 58.7 cm
Line Voltage
115 VAC, 60 Hz, 60 Hz
Arium® Bagtank 100 with Pump 115 VAC
Arium® Bagtank 100 with Pump 115 VAC
Item no.: H2O-AOV-100-US
Dimensions
85.2 × 51.4 × 58.7 cm
Line Voltage
115 VAC, 60 Hz, 60 Hz

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Customers Also Purchased

Arium® pro VF Ultrapure Water System

Arium® pro VF Ultrapure Water System

Learn More