Skip to content Skip to navigation menu

arium® Comfort II Combined Lab Water Systems

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

   

Choose your product

Products (12)

Arium® comfort II EDI with 2 RO Modules
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Benchtop
TOC Level (depending on feed water)
≤ 2 ppb (ASTM Type I)
Arium® comfort II Wall-Mounted Unit
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Wall-mounted
TOC Level (depending on feed water)
< 5 ppb (ASTM Type I)
Arium® comfort II
Arium® comfort II
Item no.: H2O-II-2-B
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Wall-mounted
TOC Level (depending on feed water)
< 5 ppb (ASTM Type I)
Arium® comfort II
Arium® comfort II
Item no.: H2O-II-2-T
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Benchtop
TOC Level (depending on feed water)
< 5 ppb (ASTM Type I)
Arium® comfort II EDI with 2 RO Modules
Brand
Arium® comfort II
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm (ASTM Type I) / < 5 - 15 MΩ × cm (Type II)
Installation Option
Wall-mounted
TOC Level (depending on feed water)
≤ 2 ppb (ASTM Type I)

Sartorius presents the compact, environmentally friendly, reliable and easy-to-use arium® comfort II for producing both ASTM Type 1 ultrapure water and Type 2 pure water. This system features advanced reverse osmosis membranes, our patented electrodeionization (EDI) technology and a unique cartridge with highly efficient ion-exchange resin. The powerful combination of these technologies ensures the highest water quality. Moreover, the user-friendly, touch-active display and intuitive menu navigation provide total convenience, making the arium® comfort II the best choice for your mission-critical laboratory applications.

Pure water produced by arium® comfort II is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications:

  • HPLC
  • AAS
  • Ion chromatography
  • Photometry
  • Pure water for preparation of microbiological media and reagents
  • Histology
  • ELISA, RIA
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water for laboratory instruments, such as autoclaves, glassware dishwashers, humidifiers, water baths, etc.

iJust

Compared with conventional water systems, the arium® comfort II with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces water usage and calculates the optimal cleaning cycles for the system.

  • Premium product water quality at all times
  • Optimized, economic water consumption
  • Guaranteed longer life of down-stream ultrapure water systems

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

Major Advantages of arium® comfort II

The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest Type 2 water quality, plus Type 1, at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • The lowest TOC level with constant monitoring option
  • High system flexibility to meet your specific needs

Datasheet

arium® SterilePlus
de 139.7 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® SterilePlus
en 139.6 kB
arium® Water Guard
es 74.0 kB
arium® Water Guard
it 73.8 kB
arium® Water Guard
fr 73.9 kB
arium® Water Guard
en 73.5 kB
arium® Water Guard
de 73.9 kB
arium® comfort I — Technologie combinée peu encombrante
fr 814.0 kB
arium® comfort II — Melhor Tecnologia Sem Compromisso
pt 800.1 kB
arium® comfort II — Best Technology Without Compromise
en 673.3 kB
arium® comfort II — La migliore tecnologia senza compromessi
it 806.3 kB
arium® comfort II — Лучшая технология очистки воды. Без компромиссов.
ru 1.0 MB
arium® comfort II JI — Mejor Tecnología Sin Compromiso
es 812.9 kB
arium® comfort II — Beste Technologie Ohne Kompromisse
de 808.7 kB
Datasheet Service LPS Installation Lab Water
de 482.2 kB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Datasheet Service LPS IQ-OQ Lab Water
de 429.1 kB
Datasheet Service LPS Preventative Maintenance Lab Water
en 439.6 kB
Data Service LPS Preventative Maintenance Lab Water
de 448.7 kB

User Manual

arium® bagtank
en 1.9 MB

Customers Also Purchased

Arium® Bagtank 50 with pump 240 VAC

Arium® Bagtank 50 with pump 240 VAC

Learn More
Arium® Comfort Pretreatment Cartridge

Arium® Comfort Pretreatment Cartridge

Learn More
Arium® Ultra Filter

Arium® Ultra Filter

Learn More