Skip to content Skip to navigation menu

arium® comfort I combined water systems

The arium® comfort I delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver purified water of the highest quality. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.

   

Choose your product

Products (15)

Arium® comfort I with 2 RO Modules w/o TOC
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
No
Installation Option
Benchtop
Arium® comfort I TOC
Arium® comfort I TOC
Item no.: H2O-I-2-TOC-B
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
Yes
Installation Option
Wall-mounted
Arium® comfort I TOC with 1 RO Module
Product Water Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
TOC Monitor
Yes
Installation Option
Wall-mounted
Arium® comfort I with 2 RO Modules w/o TOC
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
No
Installation Option
Wall-mounted
Arium® comfort I TOC with 1 RO Module
Product Water Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
TOC Monitor
Yes
Installation Option
Benchtop
Arium® comfort I with 1 RO Module w/o TOC and UV Lamp
Product Water Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
TOC Monitor
No
Installation Option
Wall-mounted
Arium® comfort I with 1 RO-Module w/o TOC
Product Water Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
TOC Monitor
No
Installation Option
Wall-mounted
Arium® comfort I TOC
Arium® comfort I TOC
Item no.: H2O-I-2-TOC-T
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
Yes
Installation Option
Benchtop
Arium® comfort I with 1 RO Module w/o TOC and UV Lamp
Product Water Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
TOC Monitor
No
Installation Option
Benchtop
Arium® comfort I with 2 RO Modules w/o TOC and UV lamp
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
No
Installation Option
Benchtop
Arium® comfort I with 2 RO Modules w/o TOC and UV lamp
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
No
Installation Option
Wall-mounted
Arium® comfort I with 1 RO-Module w/o TOC
Product Water Flow Rate
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
TOC Monitor
No
Installation Option
Benchtop
Arium® comfort I with 2 RO Modules w/o TOC
Arium® comfort I with 2 RO Modules w/o TOC
Item no.: H2O-I-2-UV-D Discontinued
Product Water Flow Rate
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
TOC Monitor
No
Installation Option
Bench integrated
Arium® comfort I with 2 RO Modules w/o TOC and UV lamp

The Arium® comfort I is a combined system for producing ASTM Type 1 ultrapure water and Type 3 pure water. This system features the latest reverse osmosis technology and a unique filter cartridge to deliver water of the highest reproducible quality.

The Arium® comfort I consistently delivers reagent-grade ultrapure water at rates of up to 2 l/min. The quality of this water even exceeds ASTM Type 1 specifications. Moreover, Arium® comfort I supplies Type 3 pure water at rates of 8 or 16 l/h.

Pure water produced by Arium® comfort I is stored in the unique, closed Arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Arium® comfort I TOC
Arium® comfort I TOC
Item no.: H2O-I-2-TOC-D Discontinued

The Arium® comfort I delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver purified water of the highest quality. In addition, the intelligent iJust software optimises your water usage and ensures time- and labor-saving operation.

Results per page: | |

The arium® comfort I is a combined system for producing ASTM Type 1 ultrapure water and Type 3 pure water. This system features the latest reverse osmosis technology and a unique filter cartridge to deliver water of the highest reproducible quality.

The arium® comfort I consistently delivers reagent-grade ultrapure water at rates of up to 2 l/min. The quality of this water even exceeds ASTM Type 1 specifications. Moreover, arium® comfort I supplies Type 3 pure water at rates of 8 or 16 l/h.

Pure water produced by arium® comfort I is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC-Analysis
  • Photometry
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water used to supply ultrapure water systems
  • Rinsing glassware and laboratory vessels
  • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

iJust

Compared with conventional water systems, the arium® comfort I with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage, and calculates the optimal cleaning cycles for the system.

  • Premium product water quality at all times
  • Optimized, economic water consumption
  • Guaranteed longer life of down-stream ultrapure water systems

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

Major Advantages of arium® comfort I:

The arium® comfort I integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest product water quality at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • The lowest TOC level with constant monitoring option
  • High system flexibility to meet your specific needs

Brochure

arium® Water Purification Systems
en 4.9 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
arium® ラボ ウォーター システム
2.9 MB

Datasheet

arium® SterilePlus
de 139.7 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® SterilePlus
en 139.6 kB
arium® Water Guard
es 74.0 kB
arium® Water Guard
it 73.8 kB
arium® Water Guard
fr 73.9 kB
arium® Water Guard
en 73.5 kB
arium® Water Guard
de 73.9 kB
arium® comfort I — Technologie combinée peu encombrante
fr 814.0 kB
arium® comfort I — Space-saving Twin Technology
en 1.5 MB
arium® comfort I — Tecnologia Twin de Economia de Espaço
pt 767.6 kB
arium® comfort II — Melhor Tecnologia Sem Compromisso
pt 800.1 kB
arium® comfort I — Технология Twin, сохраняющая пространство
ru 993.9 kB
arium® comfort I — Doble Tecnología que ahorra espacio
es 775.3 kB
arium® comfort II — Space-Saving Twin Technology
en 1.5 MB
arium® comfort I — Platzsparende Twin Technologie
de 788.0 kB
arium® comfort II — La migliore tecnologia senza compromessi
it 806.3 kB
arium® comfort II — Лучшая технология очистки воды. Без компромиссов.
ru 1.0 MB
arium® comfort II JI — Mejor Tecnología Sin Compromiso
es 812.9 kB
arium® comfort II — Beste Technologie Ohne Kompromisse
de 808.7 kB
Datasheet Service LPS Installation Lab Water
de 482.2 kB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Datasheet Service LPS IQ-OQ Lab Water
de 429.1 kB
Data Service LPS Preventative Maintenance Lab Water
de 448.7 kB
arium® comfort I — Sistema combinato salvaspazio
it 768.7 kB
Arium®️ Preventive Maintenance and Service Contracts
en 147.1 kB
Vorbeugende Wartung und Serviceverträge Arium® Laborwassersysteme
de 153.3 kB

User Manual

arium® bagtank
en 1.9 MB

Customers Also Purchased

Arium® Bagtank 50 with pump 240 VAC

Arium® Bagtank 50 with pump 240 VAC

Learn More
Arium® Ultra Filter

Arium® Ultra Filter

Learn More
Arium® Comfort Pretreatment Cartridge

Arium® Comfort Pretreatment Cartridge

Learn More