Skip to content Skip to navigation menu

arium® advance EDI pure water systems

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 10 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimises your water usage and ensures time- and labor-saving operation.

   

Choose your product

Products (2)

Arium® advance EDI pure water systems
Installation Option
Wall-mounted
Arium® advanced EDI Wall-Mounted Unit
Installation Option
Wall-mounted
Results per page: | |

The arium® advance EDI consistently delivers Type 2 water of the best quality at rates of up to 10 l/h. This system makes the best use of your valuable water resources by automatically optimizing water usage with its intelligent I-Just software. Moreover, the arium® advance EDI attains the highest retention rates of ions, while providing an optimum yield of purified water. As a result, the arium® advance EDI reliably removes oxidants, heavy metal ions and particulates from feed water.

Unlike conventional water purification systems, this arium®system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation.

Pure water produced by arium®advance EDI is stored in the unique, closed arium®bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you obtain the best water quality and, therefore, reproducible results.

Standard Applications:

  • Pure water for preparation of microbiological media and reagents
  • Pure water for preparation of solutions for chemical analysis and synthesis
  • Histology
  • ELISA, RIA
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water for laboratory instruments, such as autoclaves, glassware dishwashers, humidifiers, water baths, etc.

iJust

Compared with conventional water systems, the arium advance EDI with its iJust software makes the best use of your initial feed water conditions and water resources. Intelligent iJust enhances the quality of purified water, reduces water usage and calculates the optimal cleaning cycles for the system.

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Major Advantages of arium® advance EDI:

The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest Type 2 water quality at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • High system flexibility to meet your specific needs

Brochure

arium® Water Purification Systems
en 4.9 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
宣传手册:实验室纯水系统精简目录
zh 15.3 MB

Datasheet

arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® Water Guard
es 74.0 kB
arium® advance EDI — A mais confiável Eletro Deionização
pt 849.9 kB
arium® Water Guard
it 73.8 kB
arium® Water Guard
fr 73.9 kB
arium® Water Guard
en 73.5 kB
arium® Water Guard
de 73.9 kB
arium® advance EDI — Tecnologia di deionizzazione elettrochimica affidabile e all’avanguardia
it 855.9 kB
arium® advance EDI — Ultimate Reliable Electrode Ionization
en 450.3 kB
arium® advance EDI — Désionisation électrochimique parfaitement fiable
fr 857.1 kB
arium® advance EDI — Ultimativ zuverlässige Elektrodeionisierung
de 853.5 kB
arium® advance EDI — Максимально надёжная электрохимическая деионизация
ru 997.3 kB
arium® advance EDI — Esencial Electrodo de Ionización Fiable
es 856.4 kB
Datasheet Service LPS Installation Lab Water
de 482.2 kB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Datasheet Service LPS IQ-OQ Lab Water
de 429.1 kB
Data Service LPS Preventative Maintenance Lab Water
de 448.7 kB
Arium®️ Preventive Maintenance and Service Contracts
en 147.1 kB
Vorbeugende Wartung und Serviceverträge Arium® Laborwassersysteme
de 153.3 kB

User Manual

arium® bagtank
en 1.9 MB

Customers Also Purchased

Arium® pro UV Ultrapure Water System

Arium® pro UV Ultrapure Water System

Learn More
Arium<sup>®</sup> Bagtank Dispense Gun with Tripod

Arium® Bagtank Dispense Gun with Tripod

Learn More
2 x pretreatment pack for Arium® 613

2 x pretreatment pack for Arium® 613

Learn More