Skip to content Skip to navigation menu

Ultra-Micro balance, verified

Item no.:  SE2-0CE

Availability:  Discontinued

 
Gold band (10 cm)
Item no.
6970111

Lever preassembled
Item no.
69S00011

main pcb. (needs to be programed)

weighing pan
Item no.
69S00006

pressure plate (level indicator)

Sensor cable (white socket, 9 pins)

Cover
Item no.
69MC5028

pressure spring
Item no.
69MC5048

Bench power supply SPS30W no pow. cable

Cord Set, 2-wires, Australia/Newsealand

lever
Item no.
69MC5029

Adapter cable for LCD
Item no.
69LA0050

hood (electronic cell)
Item no.
69MC5056

Temperature sensor PT1000

Cord Set, 2-wires, United Kingdom

Bearing ring
Item no.
69MC5022

Lock clip  (for 14 pol.)
Item no.
69CL0023

sealing
Item no.
69MC5055

Cord Set, 2-wires, USA, CDN, JP

Collapsible box
Item no.
69MC9050

Main Cord, 2-wires, Japan
Item no.
6900933S

Bearing shell
Item no.
69MC5024

levelling screw
Item no.
69B12116

plate
Item no.
69MC5038

pressure ring
Item no.
69MC5030

Kit, complete
Item no.
69MC0013

hood (weighing cell)
Item no.
69MC5004

Rear panel for display unit

Cap for data output
Item no.
69ED0147

Draft Chamber
Item no.
69MC5003

Sensor cable (black socket, 9 pins)

Glass Disk Over Level Bubble

Cable connection
Item no.
69MC5057

Retainer plate
Item no.
69MC5015

bushing
Item no.
69S00030

Cover plate
Item no.
69ME0026

wiring pcb (electronic box)

sealing
Item no.
69MC5037

level indicator
Item no.
69B12133

cap, round, 11,50mm, grey
Item no.
69MC5058

pair of forceps (for 6944002)

scanner, complete
Item no.
69S00012 Discontinued

Foot-Set (4 pcs.)
Item no.
69C00041

Support disk for bearing shell

Main Cord, 2-wires, India

Shield plate
Item no.
69MC5034

special screw
Item no.
69X14228

drive
Item no.
6910835

O-ring
Item no.
69MC5019

System cable (white socket, 7 pins)

wiring pcb (weighing box)
Item no.
69MC5063

Interior draft shield
Item no.
69S00017

Cord Set, 2-wires, Europe

Holder
Item no.
69MC5025

Packaging, complete
Item no.
69MC9001

brush
Item no.
6903149

Cantilever
Item no.
69S00013

Display module
Item no.
69MA0373

Ball
Item no.
69S00009

Gasket (AC/mains plug)
Item no.
69EA0007

drive
Item no.
69MC5021

System plate ( needs to be programed)

nut
Item no.
69MC5026

coupling band
Item no.
69S00014

Coding ring
Item no.
69MC5045

Front panel with membrane switch

RS-232 data interface
Item no.
69ME0027

wedge plate
Item no.
69MC5043

Set of small parts (display head)
Item no.
69ME0061 Discontinued

Main cord, 2 wires, Argentina

coding switch
Item no.
69MC5017

Main cord, 2 wires, Brasil

Cord Set, 2-wires, South-Africa

Display PCB
Item no.
69MC5052

Cam
Item no.
69MC5016