CPA Analytical Balance

Compact, precise and easy to operate
Item no.: CPA224S
Availability: Discontinued
The combination of high-performance technological features in every CPA analytical balance with a rugged, built-to-last design ensures the best possible accuracy in continuous laboratory use.
Every CPA analytical balance has exactly the performance features that are required for fast and professional processing of weighing tasks. These include, for example, ISO/GLP recording and printing, in conjunction with a YDP03-0CE data printer from Sartorius or a computer. The bidirectional RS-232C data interface provides the basis for communication with other equipment, such as a computer.
Built-in, user-friendly application programs provide valuable support for advanced requirements, such as weighing in percent, net-total formulation, animal weighing, mass unit conversion and counting.
- Built-in, motorized calibration weight ensures the highest accuracy at the press of a key
- isoCAL calibration and adjustment function; facilitates regular, fully automatic calibration and adjustment to ensure the consistently high accuracy of the balance
- Backlit display (except model CPA225D); digit size: 16 mm; read off results without error regardless of ambient lighting conditions
- Generously dimensioned draft shield; easily to clean
- Innovative, patented monolithic weigh cell for outstanding performance
Brochure
Compliance Information
-
ISO/GLP Compliant PrintoutYes, in conjunction with optional Sartorius printer or PC
-
Legal VerificationNone
-
Regulatory Requirements
-
ISO
- GxP
-
ISO
Connections (Data)
-
Data InterfaceRS232C bidirectional
Dimensions
-
Weighing Pan Diameter⌀ 80 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayBacklit LCD (except CPA225D)
-
LevelingManual
-
Readability0.1 mg
-
Repeatability≤± 0.1 mg
General Specifications
-
Draft ShieldManual
-
Linearity≤± 0.2 mg
-
Minimum Sample Weight according to USP (optimal)120 mg
Operating Conditions
-
Maximum Weighing Capacity220 g
Product Information
-
BrandCPA
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Ionizing blower for eliminating electrostatic charges on sample containers and samples