Skip to content Skip to navigation menu

Sartolab® RF 0.45 µm Cellulose Acetate Vacuum Filters

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A1 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 250 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized.

Item no.:  180A3----------E

Price (USD):  $379.00

 

* 24 Hours Turnaround Time

Sartolab RF/BT are disposable vacuum filtration units. The units including receiver flask (RF) contain an optimized Sartorius CA membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for particle removal from tissue culture media, buffers, additives and other aqueous biologicals. Sartolab RF vacuum units are available as 250 ml, 500 ml and 1000 ml units.

  • Low protein binding

  • Fast flow and high throughput

  • Easy to use

  • Including receiver flask

Components

  • With or Without Receiver Flask
    RF (with receiver flask)

Dimensions

  • Dimensions
    79 × 79 mm
  • Filter Diameter
    N/A
  • Filtration Area
    62 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

General Specifications

  • Device Format
    RF (with receiver flask)

Materials of Construction

  • Housing Material
    Polystyrene (PS)

Physicochemical Information

  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Pack Size
    12
  • Packaging
    Single pouch packed

Sterility

  • Delivery Condition
    Sterile

Volumes

  • Filling Volume
    1 L
  • Funnel Volume
    1 L
  • Receiver Flask Volume
    1 L
  • Volume
    1 L
Vacuum tube for MultiStation
Item no.
1ZA---0007

$15.10

Vacuum tube for MultiStation

  • Material: silicone
  • Outer diameter: 15 mm
  • Inner diameter: 7 mm
  • Length: 200 mm

Microsart® e.jet Laboratory Liquid Transfer Pump

$1,810.00

The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.

Top Features of the Microsart® e.jet Fluid Pump

  • Small foot print – no need of suction flasks between pump and manifold
  • Simultaneous transfer of filtered liquid to waste
  • Constant flow rates and defined maximum vacuum

Popular Applications for the Microsart® e.jet Fluid Pump

  • Filtration of liquid samples in Microbiological Quality Control labs