Skip to content Skip to navigation menu

Sartolab® Vacuum Filtration Units

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 250 mL, 500 mL and 1000 mL.

Sartolab® RF|BT units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

   

Choose your product

Products (21)

Sartolab® RF 1000, 0.45 µm, PES Vacuum Filtration Units for 1000 mL Samples

$193.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.45 µm
Funnel Volume
1000 mL
Sartolab® RF 150, 0.45 µm, PES Vacuum Filtration Units for 150 mL Samples

$87.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.45 µm
Funnel Volume
150 mL
Sartolab® RF 250, 0.45 µm, PES Vacuum Filtration Units for 250 mL Samples

$97.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.45 µm
Funnel Volume
250 mL
Sartolab® RF 500, 0.45 µm, PES Vacuum Filtration Units for 500 mL Samples

$154.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.45 µm
Funnel Volume
500 mL
Sartolab® RF 1000, 0.1 µm, PES Vacuum Filtration Units for 1000 mL Samples

$193.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.1 µm
Funnel Volume
1000 mL
Sartolab® RF 250, 0.1 µm, PES Vacuum Filtration Units for 250 mL Samples

$97.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.1 µm
Funnel Volume
250 mL
Sartolab® RF 250, 0.22 µm, PES Vacuum Filtration Units for 250 mL Samples

$97.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
250 mL
Sartolab® RF 1000, 0.22 µm, PES Vacuum Filtration Units for 1000 mL Samples

$193.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
1000 mL
Sartolab® RF 150, 0.22 µm, PES Vacuum Filtration Units for 150 mL Samples

$87.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
150 mL
Sartolab® RF 500, 0.22 µm, PES Vacuum Filtration Units for 500 mL Samples

$154.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
500 mL
Sartolab® BT 1000, 0.45 µm, PES Bottle Top Filter for 1000 mL Samples

$154.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.45 µm
Funnel Volume
1000 mL
Sartolab® RF Vacuum Filtration Units 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

$240.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
1000 mL
Sartolab® RF Vacuum Filtration Units 180C8----------E, 0.1 µm Polyethersulfone, 1000 ml

$250.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.1 µm
Funnel Volume
1000 mL
Sartolab® RF Vacuum Filtration Units 180A1----------E, 0.45 µm Cellulose Acetate, 250 ml

$133.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Cellulose Acetate (CA)
Pore Size
0.45 µm
Funnel Volume
250 mL
Sartolab® RF Vacuum Filtration Units Sartolab® 180C2----------E, 0.22 µm Polyethersulfone, 500 ml

$166.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
500 mL
Sartolab® RF 50, 0.45 µm, PES Vacuum Filtration Units for 50 mL samples

$193.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.45 µm
Funnel Volume
50 mL
Sartolab® RF Vacuum Filtration Units 180A3----------E, 0.45 µm Cellulose Acetate, 1000 ml

$320.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Cellulose Acetate (CA)
Pore Size
0.45 µm
Funnel Volume
1000 mL
Sartolab® RF Vacuum Filtration Units 180C1----------E, 0.22 µm Polyethersulfone, 150ml

$90.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
150 mL
Sartolab® RF Vacuum Filtration Units 180C7----------E, 0.22 µm Polyethersulfone, 250 ml

$101.00

12 Pieces
Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
250 mL
Sartolab® RF 50, 0.22 µm, PES Vacuum Filtration Units for 50 mL samples

$193.00

Device Format
RF (with receiver flask)
Membrane Material
Polyethersulfone (PES)
Pore Size
0.22 µm
Funnel Volume
50 mL
Results per page: | |

Sartolab® RF | BT vacuum filtration units are convenient filtration units designed for research purposes and, therefore, for the filtration of small volumes from 50 mL to 1 L. Sartolab® RF as a complete system includes a receiver flask to the filtration funnel. Sartolab® BT is a bottle top filter (filtration funnel) without a receiver flask, enabling customers to use their own receiver flasks and/or to expand the filtration capacity, depending on the particle load of the filtered liquid, by filling more than one receiver flask.

User Benefits:

  • Highest flow rates with a large filtration area

  • No loss of protein with a low protein affinity membrane

  • Low hold-up volume due to an optimized membrane support

  • Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples

Application Note

Lentivirus Vacuum Filtration Application Note
en 2.4 MB
Lentivirus Sartoclear Dynamics Lab Application-Note
en 3.3 MB

Catalog

Laboratory Filtration Products
en 17.2 MB

Datasheet

Sartolab® RF 50
en 171.3 kB
Sartolab® RF 50 Datasheet
ru 184.8 kB
Sartolab® RF | BT Vacuum Filtration Units
en 332.4 kB

User Manual

User Manual Sartolab® RF 50 Vacuum Filtration Unit
de 401.1 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
en 399.0 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
es 400.5 kB
Sartolab® RF 50 真空过滤装置
zh 595.2 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
it 399.2 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
fr 399.7 kB
Sartolab® RF | BT
en 584.9 kB
Sartolab® RF | BT
de 761.1 kB
Sartolab® RF | BT
fr 612.2 kB
Sartolab® RF | BT
zh 563.2 kB
Sartolab® RF | BT
es 749.3 kB
Sartolab® RF | BT
it 594.6 kB