Skip to content Skip to navigation menu

Glass Fiber | Quartz Filters

   

Choose your product

Narrow your results

Filter by product attributes

Products (6)

Minisart® NML Plus Syringe Filter 17824----------K, 0.7 µm GF

$89.00

50 Pieces
Brand
Minisart® GF
Filtration Area
6.2 cm²
Flow Rate
450 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® NML Plus Syringe Filter 17824----------Q, 0.7 µm GF

$700.00

500 Pieces
Brand
Minisart® GF
Filtration Area
6.2 cm²
Flow Rate
450 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
MinisartGF,28mm,nsterile,1000pc
MinisartGF,28mm,nsterile,1000pc
Item no.: 17824----------R

$1,095.00

1,000 Pieces
Min. Order Qty.: 10
Brand
Minisart® GF
Filtration Area
6.2 cm²
Flow Rate
450 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Glass Microfiber Filters / Grade MGF

$169.00

Retention Rate
0.7 µm
Thickness
0.38 mm
Grade
MGF
Packaging
Non-sterile, bulk packed
Glass Microfiber Filters / Grade MGF

$280.00

Retention Rate
0.7 µm
Thickness
0.38 mm
Grade
MGF
Packaging
Non-sterile, bulk packed
Glass Microfiber Filters / Grade 13400
Glass Microfiber Filters / Grade 13400
Item no.: 13400--16------S

$61.00

200 Pieces
Type
Glass Microfiber Filters with Binder
Thickness
0.39 mm
Grade
13400
Packaging
Non-sterile, bulk packed
Results per page: | |