Sartolab® Multistation Filtration Units Stand
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
Item no.: SDLC01
Price: $3,230.00
Choose your {0}
Save time and complete filtration with ease using the Sartolab® Multistation, specially designed to hold one to six vacuum filtration units. Utilizing a single vacuum source allows for simultaneous filtration of up to six samples.
Streamlined, Hands-Free Filtration
Using the Multistation is easy and will allow you to complete filtration more quickly than standard, standalone filtration. The purchase of one system will allow the filtration of six samples in parallel and record time. Using Sartolab® RF|BT units will allow for hands-free parallel clarification and sterile filtration of cell cultures in just a few seconds.
Easy Manipulation
The Sartolab® Multistation was designed for efficient, easy filtration. Should the need arise to manipulate your samples, you can use the 360° Rotating Head, located on top of the system.
Numbered Brackets
The Sartolab® Multistation is clearly marked and numbered. The numbered brackets allow you to easily keep track of your samples during filtration, ensuring accurate results and easy filtration of multiple samples at once.
Single Vacuum Source Connection
The Sartolab® Multistation was designed to be used with a single vacuum connection. The Multistation is permanently connected to your vacuum source. The vacuum filtration units can be easily installed in the Multistation for quick, easy filtration of samples. You’ll save precious time by avoiding the need to devote extra effort to the installation of extra connectors and time-consuming stabilization.
Two Simple Clicks for Parallel Filtration
The Sartolab® RF|BT vacuum filtration units were designed to fit perfectly in the brackets of the Multistation. Connect the unit to the device with one simple click, assuring perfect filter stability. With a second click, engage the vacuum automatically and begin filtering.
Brochure
Catalog
Datasheet
User Manual
Product Information
-
BrandSartolab®
Sartoclear Dynamics® Lab V, 150 mL, 2 g is a kit designed for the clarification and sterile filtration of up to 150 mL mammalian cell culture with 2 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics Lab V50, 0.45 µm, 2 g is a kit designed for the clarification and filtration of up to 50 mL mammalian cell culture with 2 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics® Lab V, 1000 mL, 20 g is a kit designed for the clarification and sterile filtration of up to 1 L mammalian cell culture with 20 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics® Lab V, 1000 mL, 10 g is a kit designed for the clarification and sterile filtration of up to 1 L mammalian cell culture with 10 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics Lab V50, 0.22 µm, 2 g is a kit designed for the clarification and sterile filtration of up to 50 mL mammalian cell culture with 2 g diatomaceous earth as filter aid per unit of filtration.
Sartolab® BT 250, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 250 mL.
User Benefits
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Sartoclear Dynamics® Lab V, 500 mL, 5 g is a kit designed for the clarification and sterile filtration of up to 500 mL mammalian cell culture with 5 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics Lab V50, 0.45 µm, 1 g is a kit designed for the clarification and filtration of up to 50 mL mammalian cell culture with 1 g diatomaceous earth as filter aid per unit of filtration.
Sartolab® BT 500, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 500 mL.
User Benefits
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Sartolab® BT 150, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 150 mL.
User Benefits
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Sartolab® BT 1000, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 1000 mL.
User Benefits
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Sartoclear Dynamics® Lab V, 250 mL, 10 g is a kit designed for the clarification and sterile filtration of up to 250 mL mammalian cell culture with 10 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics Lab V50, 0.22 µm, 1 g is a kit designed for the clarification and sterile filtration of up to 50 mL mammalian cell culture with 1 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics® Lab V, 250 mL, 5 g is a kit designed for the clarification and sterile filtration of up to 250 mL mammalian cell culture with 5 g diatomaceous earth as filter aid per unit of filtration.
Sartoclear Dynamics® Lab V, 500 mL, 10 g is a kit designed for the clarification and sterile filtration of up to 500 mL mammalian cell culture with 10 g diatomaceous earth as filter aid per unit of filtration.
Sartolab® BT 1000, 0.45 µm, PES, bottle top filters are single-use units for the clarification of sample volumes up to 1000 mL.
User Benefits
- Highest flow rates with a large filtration area
- No loss of protein with a low protein affinity membrane
- Low hold-up volume due to an optimized membrane support
- Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Sartoclear Dynamics® Lab V, 150 mL, 5 g is a kit designed for the clarification and sterile filtration of up to 150 mL mammalian cell culture with 5 g diatomaceous earth as filter aid per unit of filtration.
Sartolab® RF 1000, PES Vacuum Filtration Units for 1000 mL Samples are the most reliable option for vacuum filtration applications.
Top Features of Sartolab® Vacuum Filtration Units
- Easy, reliable vacuum filtration of up to 1000 mL
- Ergonomic design
- Vacuum tight seal
- Polyethersulfone (PES) membranes in 0.1 µm, 0.22 µm and 0.45 µm
- Can be used with Sartolab® Multistation’s parallel filtration capability
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartolab® RF 150, PES Vacuum Filtration Units are designed for the vacuum filtration of cell culture media, biological fluids, and other aqueous solutions.
Top Features of Sartolab® Vacuum Filtration Units
- Easy to use, single-use filtration units
- Low protein affinity membrane means no loss of protein
- Optimized membrane support
Popular Applications for Sartolab® Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartolab® RF 250, PES Vacuum Filtration Units were developed with state-of-the-art engineering to provide you with a reliable, convenient method for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Sterile vacuum filtration up to 250 mL
- Developed with best engineering practices to ensure high quality
- Utilizes PES membrane, offering highest flow rates and large filtration area
- Available in different pore sizes: 0.1 µm, 0.22 µm and 0.45 µm
- Compatible with Sartolab® Multistation
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartorius presents the Sartolab® RF 50, PES Vacuum Filtration Units, single-use units designed for the sterile filtration of samples up to 50 mL.
Top Features of Sartolab® Vacuum Filtration Units
- Highest flow rates with an asymmetric membrane and large surface area
- No loss of protein
- Low dead volume
- Minimized risk of contamination
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Clarification of aqueous solutions
Sartolab® RF 1000, PES Vacuum Filtration Units for 1000 mL Samples are the most reliable option for vacuum filtration applications.
Top Features of Sartolab® Vacuum Filtration Units
- Easy, reliable vacuum filtration of up to 1000 mL
- Ergonomic design
- Vacuum tight seal
- Polyethersulfone (PES) membranes in 0.1 µm, 0.22 µm and 0.45 µm
- Can be used with Sartolab® Multistation’s parallel filtration capability
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartolab® RF 150, PES Vacuum Filtration Units are designed for the vacuum filtration of cell culture media, biological fluids, and other aqueous solutions.
Top Features of Sartolab® Vacuum Filtration Units
- Easy to use, single-use filtration units
- Low protein affinity membrane means no loss of protein
- Optimized membrane support
Popular Applications for Sartolab® Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartolab® RF 250, PES Vacuum Filtration Units were developed with state-of-the-art engineering to provide you with a reliable, convenient method for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Sterile vacuum filtration up to 250 mL
- Developed with best engineering practices to ensure high quality
- Utilizes PES membrane, offering highest flow rates and large filtration area
- Available in different pore sizes: 0.1 µm, 0.22 µm and 0.45 µm
- Compatible with Sartolab® Multistation
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartorius offers Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL Samples, convenient, single-use units optimized for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Easy, reliable vacuum filtration of up to 500 mL
- State of the art production
- Specially designed to facilitate daily work
- PES membrane offers the highest flow rates and a large filtration area
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartolab® RF 250, PES Vacuum Filtration Units were developed with state-of-the-art engineering to provide you with a reliable, convenient method for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Sterile vacuum filtration up to 250 mL
- Developed with best engineering practices to ensure high quality
- Utilizes PES membrane, offering highest flow rates and large filtration area
- Available in different pore sizes: 0.1 µm, 0.22 µm and 0.45 µm
- Compatible with Sartolab® Multistation
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartorius presents the Sartolab® RF 50, PES Vacuum Filtration Units, single-use units designed for the sterile filtration of samples up to 50 mL.
Top Features of Sartolab® Vacuum Filtration Units
- Highest flow rates with an asymmetric membrane and large surface area
- No loss of protein
- Low dead volume
- Minimized risk of contamination
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
- Clarification of aqueous solutions
Sartorius offers Sartolab® RF 500, PES Vacuum Filtration Units for 500 mL Samples, convenient, single-use units optimized for sterile vacuum filtration.
Top Features of Sartolab® Vacuum Filtration Units
- Easy, reliable vacuum filtration of up to 500 mL
- State of the art production
- Specially designed to facilitate daily work
- PES membrane offers the highest flow rates and a large filtration area
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
Sartolab® RF 1000, PES Vacuum Filtration Units for 1000 mL Samples are the most reliable option for vacuum filtration applications.
Top Features of Sartolab® Vacuum Filtration Units
- Easy, reliable vacuum filtration of up to 1000 mL
- Ergonomic design
- Vacuum tight seal
- Polyethersulfone (PES) membranes in 0.1 µm, 0.22 µm and 0.45 µm
- Can be used with Sartolab® Multistation’s parallel filtration capability
Popular Applications for Sartolab® Vacuum Filtration Units
- Sterile filtration of buffers and reagents
- Pharmaceuticals and drug testing
- Cell culture analysis
The Sartoclear Dynamics® Lab V kit allows for simultaneous clarification and sterile filtration of up to 500 or 1000 mL of mammalian cell culture using 20 or 40 g of diatomaceous earth filter aid, respectively.
Top Features of the Sartoclear Dynamics® Lab V
- Single-step clarification and filtration
- Kit conveniently combines necessary filtration units and filter aid pouches
- Filter aid pouches are gamma sterilized
- Efficient, fast and easy-to-use out of the box
Popular Applications for the Sartoclear Dynamics® Lab V
- Clarifying and sterile filtering high-density mammalian cell cultures
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs