Choose your product
Products (8)
Added to Shopping Cart
1 Piece
Item no.
18099
Materials of Construction
Polypropylene housing, PTFE membrane, EPDM seals and valves, PTFE membrane, EPDM seals and valves
Maximum Operating Pressure
3 bar (44 psi)
Item no.
16277
Filtration Area
130 cm²
Filter Diameter
⌀ 293 mm
Maximum Operating Pressure
7 bar (102 psi)
Item no.
16276
Filtration Area
130 cm²
Filter Diameter
⌀ 142 mm
Maximum Operating Pressure
7 bar (102 psi)
Item no.
16275
Filtration Area
130 cm²
Filter Diameter
⌀ 142 mm
Maximum Operating Pressure
7 bar (102 psi)
1 Piece
Item no.
16579
Filtration Area
12.5 cm²
Filter Diameter
⌀ 47 mm
Materials of Construction
Polytetrafluorethylene (PTFE)
Packaging
Box, folding
Filter Holders