Skip to content Skip to navigation menu

Pro 20 Conductivity Meter Kit

Pro Meters Professional Performance with Complete Compliance Be reassured, measurements have never been so accurate with German technology, wider ranges, auto cal and 5-point cal. Feel confident with data transfer, storage and ElectCheck features that meet all your GLP regulatory requirements. Pro offers multi-parameter options and is the whole package: quality, multi-functionality, documentation, & convenience - a true professional at work for you.

Item no.:  PR-20A

Price:  $935.00

Availability (ex works):  For more information please log in

Multi-functionality in One - Need advanced pH measurements, select Pro15. For conductivity, select Pro20. For an all-in-one meter, select Pro 50 and have it all: pH, ISE, DO, Conductivity and up to two parameters displayed simultaneously. Complete Documentation -Feel confident and rely on wireless sensor recognition & user identification. User name can be assigned to each measured value. Pro also complies with GLP requirements with administrator rights or user identification via an electronic ID card. User Convenience Large LCD display, Intuitive menu navigation, ElectCheck and Stability Control to know the conditions of your sensor, the integrity of your calibration and stability of your reading at a single glance.

  • Exact measurements with wider measuring ranges and better
  • Advance GLP Documentation with time and date stamps
  • Direct data transmission with RS232 (PR-15 & PR-50) and USB
  • Automated calibration with up to 5 points
  • Automatic buffer recognition out of 22 buffer sets

Brochure

Quality Electrochemical Analysis — Professional Meters | Basic Meters | Sensors
en 1.3 MB

Datasheet

Premium Pro Benchtop Meters (PR Series)
en 108.2 kB

Applications

  • Market
    • Pharma/Biotech
    • Academic
    • Food & Beverage
    • Industrial

Biological Information

  • Electrolyte Filling Solution
    N/A

Calibration

  • Calibration Points
    5pt

Components

  • Components
    • Power Supply
    • Manual
    • 4 AA batteries

Connections (Data)

  • Data Interface
    USB
  • Data Output
    Yes

Features

  • Display
    LCD 75 × 60 mm
  • Temperature Compensation
    Non-Integrated
  • User Management
    Yes

Materials of Construction

  • Other Components
    Meter Only

Product Information

  • Meter Type
    Conductivity Meters
  • Primary Product Type
    Meters
  • Tip Type
    N/A

Specifications

  • Electrode Material
    N/A
Pro Meter Arm
Pro Meter Arm
Item no.:   PY-A03-2S

$161.00

Electrochemistry Accessories include probe arm assemblies with flexible arms and bases. Protect your electrodes with storage and sample vessels. Transmit data with interface cable. Maintain your DO senosrs with cleaning kit.

Conductivity Cell Multi Range
Conductivity Cell Multi Range
Item no.:   PY-C12-2S

$555.00

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Customers Also Purchased

Pro 20 Conductivity Kit

Pro 20 Conductivity Kit

Learn More
Pro Meter Arm

Pro Meter Arm

Learn More
1000 Buffer Kit 4,7,10

1000 Buffer Kit 4,7,10

Learn More
Conductivity Cell Multi Range

Conductivity Cell Multi Range

Learn More
Data Cable mini USB|USB A

Data Cable mini USB|USB A

Learn More