Skip to content Skip to navigation menu

pHBasic Food Kit

pHBasic Meters Superior Results with Classic Functionality - Exceptional quality and reliable pH results are now within your reach. The pHBasic is a perfect benchtop meter for your basic everyday pH routines. A simple-to-use with classic interface design and intuitive icons with optimized algorithms to harmonized measuring system of sensor with meter. Extremely reliable with real time indicators like ElectCheck, and Stability Control making this the classic go-to meter for any basic lab.

Item no.:  PHBASIC-FOOD-KIT

Price:  $1,085.00

Availability (ex works):  For more information please log in

Get superior results that are not complex German quality that saves you time, provides faster reliable results but still maintains its user friendly and classic functionality for your basic everyday pH requirements. Simple is better Easy 1-2-3-point calibration routine, large LCD display, intuitive menu navigation, easy to understand indicators make for seamless pH routines. Improve your pH workflows with features such as ElectCheck and Stability Control, you do not have worry about the condition of your sensor, the integrity of your calibration or second guess when to take your reading. Know all of these at a simple glance. ElectCheck is a sensor evaluation and calibration reminder. The sensor evaluation shows the electrode quality in increments. The integrity criteria are slope, zero point and reaction time. When the time interval has elapsed, an optical and an acoustical signal is activated.

  • Classic no-fuss menus and intuitive operation
  • Large LCD displays with simultaneous pH/mV & temperature
  • Understandable status icons and indicators like Stability Control
  • Automatic temperature compensation
  • Automatic buffer recognition- 2 sets ofStandard Buffers or a standardvalue can be input manually
  • Easy 1-2-3 point Calibration
  • Quick access to electrode calibration data
  • At a glance know your sensor efficiency & calibration integrity areintact/expired with ElectCheck

Brochure

Quality Electrochemical Analysis — Professional Meters | Basic Meters | Sensors
en 1.3 MB

Datasheet

Entry Level Benchtop Meters (pHBasic Series)
en 97.7 kB

Applications

  • Market
    Food & Beverage

Biological Information

  • Electrolyte Filling Solution
    Gel Polymer

Calibration

  • Calibration Points
    3pt

Components

  • Components
    • Power Supply
    • Manual
    • 4 AA batteries
    • Meter Arm and Base
    • Electrode PY-P27-2S

Connections (Data)

  • Data Output
    No

Connections (Physical)

  • Connectors
    BNC
  • Reference Junctions
    Single Patented Sealed

Features

  • Display
    LCD 75 × 60 mm
  • Temperature Compensation
    Non-Integrated

Materials of Construction

  • Other Components
    Electrode, Meter, Arm and Base
  • Reference Junction Material
    Hole

Physicochemical Information

  • Reference System
    Ag/AgCl

Product Information

  • Meter Type
    pH Meters
  • Primary Product Type
    Meters
  • Tip Type
    Spear

Specifications

  • Electrode Material
    Epoxy
Basic Meter Arm
Basic Meter Arm
Item no.:   PY-A02-2S

$105.00

Electrochemistry Accesory - Electrode arm and base bracket for pHCore,pHBasic and pHBasic+ meters.

PlatinumLINE PY-P27-2S Speartip
PlatinumLINE PY-P27-2S Speartip
Item no.:   PY-P27-2S

$355.00

PlatinumLINE Electrodes Fast and accurate results with high quality materials, low resistance A type glass membrane or unique Platinum junctions with patented Ag/AgCl reference system

Customers Also Purchased

mLINE® Mechanical Pipette / Single Channel / 10-100 µl

mLINE® Mechanical Pipette / Single Channel / 10-100 µl

Learn More
Basic Meter Arm

Basic Meter Arm

Learn More
Quintix® Precision Balance 610 g x 1 mg

Quintix® Precision Balance 610 g x 1 mg

Learn More
1000 Buffer Kit 4,7,10

1000 Buffer Kit 4,7,10

Learn More