Skip to content Skip to navigation menu

pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:  PY-P23

pH combination electrodes - glass membrane electrodes. All pH combination electrodes have an Ag/AgCl reference. The electrodes are supplied with a permanently attached cord and BNC connector, electrodes with a built-in temperature sensor (NTC 10 kOhm) additionally have a 2.5 mm phone plug.

Biological Information

  • Electrolyte Filling Solution
    Gel-filled

Dimensions

  • Dimensions (W×D×H)
    55 × 125 × 55 mm

Features

  • Temperature Sensor
    Without

Product Information

  • Pack Size
    1
  • Type
    pH Combination Electrode

Specifications

  • Electrode Material
    Glass