Skip to content Skip to navigation menu

Docu-pH Meter

Docu-pH Meter: The high quality value priced pH meter and mV meter.
Use with a DocuClip® and get GLP reporting and traceability.
Choose precalibrated traceable pH probes or any standard probe.

Item no.:  DOCU-PH

DocuClip & Docu pH Meter let you close the reliability gap in electrochemistry. DocuClip & Docu pH Meter from Sartorius are setting new standards for documentation of results in electrochemistry.

  • Graphic display and soft keys for intuitive user guidance by plain-language prompts
  • Automatic temperature compensation, buffer recognition as well as recognition of various temperature sensors
  • Improved calibration routines support optimum procedural sequences in the laboratory
  • Automatic recognition of electrodes with DocuClip for unambiguous allocation of calibration data

DocuClip & DocuMeter let you close the reliability gap in electrochemistry

Laboratory work, particularly in the areas of chemical and pharmaceutical research, requires 100% traceable documentation. Conventional procedures, however, still hold some risks: Sensors that have been used may be mixed up. An electrode may have been used so often that it is no longer fully effective - but how can you tell? Manual recording of electrode identification is error-prone. Permanent allocation of identifying and calibration data to a particular pH electrode gives you complete reliability. It is no longer possible to mix up electrodes. The quality and effectiveness of electrodes can be checked at any time.

Biological Information

  • Electrolyte Filling Solution
    Without electrode

Calibration

  • Calibration Reminder
    No
  • Calibration Standards
    3

Compliance Information

  • ISO/GLP Compliant Printout
    No

Connections (Data)

  • Communication with DocuClip®
    Yes
  • Data Interface
    • 2.5 mm phone plug
    • RS232C
  • Inputs for pH Combination Electrodes
    BNC

Dimensions

  • Dimensions (W×D×H)
    145 × 229 × 89 mm

Features

  • Date | Time Battery-supplied
    No
  • Readability
    0.1 | 0.01 | 0.001
  • Readability in mV
    0.1 | 1
  • Sample Weight, average
    No
  • Temperature Compensation
    Automatic or manual from –5° to 105°C
  • Temperature Readability
    0.1 °C
  • Temperature Sensor
    Without electrode

Product Information

  • Pack Size
    1
  • Type
    pH Meter

Specifications

  • Accuracy (temperature)
    +/- 0.2 °C
  • Accuracy in mV
    +/- 0.2 < | 1000 | +/- 1 < | 1000 |
  • Buffer Recognition
    Automatic: technical buffers, DIN|NIST buffers
  • Electrode Material
    Without electrode
  • Measuring Range (mV)
    -2000.0 – +2000.0
  • Measuring Range (pH)
    -2,000 – 20,000
  • Measuring Range (°C)
    -5 – +105° C
  • Memory for Measurement Data
    No

Weights

  • Weight
    1 kg
Clip for sensor identification
Clip for sensor identification

DocuClip® turns standard pH probes into intelligent sensors:
Automatic sensor recognition; document GLP data;
works with standard sensors @ lower cost than other intelligent probes.

Item no.:   DOCUCLIP
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P10
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P11
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P12
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P20
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P21
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P22
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P23
pH Combination Electrode
pH Combination Electrode

Sensors for all types of pH measurements. Includes precalibrated, traceables sensors with the DocuClip® attached

Item no.:   PY-P24
Temperatur Probe NTC, 10 kOhm
Temperatur Probe NTC, 10 kOhm

Temperature compensating probe. NTC 10 kOhm stainless steel sensor

Item no.:   PY-T01
SartoCollect Software
SartoCollect Software

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Item no.:   YSC02