Skip to content Skip to navigation menu

Conductivity Cell with Temperature Sensor

Item no.:  PY-C01

Availability (ex works):  On Request

Temperature measurement and automatic temperature compensation. For use with all electrodes without a built-in temperature sensor

Brochure

Manual of Electrochemical Analysis — Part 1: Terminology of Electrochemical Analysis
en 164.1 kB
Manual of Electrochemical Analysis — Part 2: Measuring the pH
en 195.0 kB
Manual of Electrochemical Analysis — Part 3: Electric Conductivity
en 195.3 kB

Dimensions

  • Dimensions (W×D×H)
    310 × 140 × 120 mm

Features

  • Temperature Sensor
    Integrated

Physicochemical Information

  • Cell Constant
    0.5 cm^-1

Specifications

  • Additional Product Specifications
    • Recommended measurement range: 0.05 µS/cm...2
    • 000 µS/cm
  • Electrode Material
    Glass / platin