Skip to content Skip to navigation menu

Diagnostic Membranes & Arrays

   

Choose your product

Products (11)

UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-140-180--S
Brand
UniSart®
Type
Immunoassay
Membrane
11327
Length
0.14 m
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-160-110--N
Brand
UniSart®
Membrane
11327
Length
0.16 m
Pore Size
0.22 µm
UniSart® 0.45 µm Membrane
UniSart® 0.45 µm Membrane
Item no.: 11306------77
Brand
UniSart®
Type
Blotting strip / membrane for Lateral Flow Tests
Membrane
11306
Length
50 m
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327------77
Brand
UniSart®
Type
Blotting strip / membrane for Lateral Flow Tests
Membrane
11327
Length
50 m
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW00600616G
Brand
UniSart®
Pad Format
16 pad
Membrane
UniSart® 3D slide
Length
6 mm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-----184

$406.00

1 Piece
Brand
UniSart®
Membrane
11327
Length
50 m
Pore Size
0.2 µm
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW051021M1G
Brand
UniSart®
Pad Format
1 pad
Membrane
UniSart® 3D slide
Length
51 mm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-520-110--K
Brand
UniSart®
Type
Immunoassay
Membrane
11327
Length
0.52 m
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-----185
Brand
UniSart®
Membrane
11327
Length
50 m
Pore Size
0.2 µm
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW00602008G
Brand
UniSart®
Pad Format
8 pad
Membrane
UniSart® 3D slide
Length
20 mm
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW020020M2G
Brand
UniSart®
Pad Format
2 pad
Membrane
UniSart® 3D slide
Length
20 mm
Results per page: | |