Skip to content Skip to navigation menu

Centrisart® G-26C Refrigerated High-Speed Benchtop Centrifuge

High-speed, refrigerated, yet low profile, bench top centrifuge with multiple rotor and vessel options for high and low throughput and applications in both molecular biology as well as cell culture.

Item no.:  G-26C-1US-2P

Price:  $17,485.00

Availability (ex works):  For more information please log in

1 Pieces
   

  • Optimum combination - Rotors for Sartorius VivaSpin® units
  • High speed 62000 xg – Especially useful to separate smallest particles
  • High clarity – Process library with program preview
  • Security – Optional multistep program protection
  • Smart Control – Setting run parameters by just one knob
  • Sample protection – Stand still cooling and “Rapid temp” pre-cooling
  • Volume | Capacity: 6 × 85 ml | 510 ml

The refrigerated centrifuge Centrisart® G-26C is characterized by a speed up to 26,000 rpm or a gravitational field up to 62,000 x g, and is therefore especially suitable for the sedimentation of very small particles or substances with low density differences. Typical applications are the isolation of viruses, organelles or membranes and the precipitation of proteins. Of course, the cooling centrifuge Centrisart® G-26C can also be used for applications that do not require high speeds, such as the isolation of nucleic acids by means of spin-pillars or the ultrafiltration means Vivaspin® units for sample concentration as of antibody solutions, sample desalting or buffer exchange and removal of contamination with small or very large molecular weights. The selection of rotors and adapters for different vials and the variably adjustable speed range 100-26,000 rpm give the Centrisart® G-26C an extremely high flexibility.

The programming of the refrigerated centrifuge Centrisart® G-26C is performed with only one button that is used to select and set all relevant parameters. The centrifuge has a storage capacity for 60 programs, which are managed in a process library with tabular program preview. In addition to the name values for the speed, duration and temperature are listed. With the help of the process library the search for a specific program is greatly simplified. Individual functions such as saving, modifying, charging and starting on programs can optionally be password protected against unauthorized access. Programs can be combined and executed in succession using the function 'program rotation'.

The refrigerated centrifuge Centrisart® G-26C provides the option to configure acceleration and deceleration curves individually adapted to the sample material in a curve editor. To further protect the samples, the centrifuge is equipped with a high-performance compressor which can cool the rotor chamber to -20 ° C. Runs can only be started when the temperature is within the allowed tolerance of the temperature monitoring function. During the run the cooling system even at maximum speed ensures reliable sample cooling to 4 ° C. The integrated run monitoring allows continuous control of speed and time during centrifugation. The run monitoring compares the speed values of the current run with the programmed values and displays a summary after each run.

  • Setting run parameters by just one knob
  • Splash-proof keypad with clear display
  • Backlit keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Width only 57 cm
  • Speed 100-26,000 min-1, adjustable in steps of 100 min-1
  • Max. gravitational field (RCF) 61,973 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min, adjustable in steps of 1 sec, short run, continuous run
  • Optional runtime counting after reaching the set speed
  • Continuous run monitoring
  • Automatic rotor and imbalance detection
  • Cycle counter
  • Optional soft start or soft stop adjustable in 10 steps, configurable
  • Process library for 60 programs
  • Optional access protection for program functions
  • Reliable sample cooling to 4 ° C even at max. rpm
  • “Rapid temp” precooling
  • Stand still cooling
  • Maintenance-free motor
  • Two motorized lid locks, easy lid opening supported by two pneumatic springs
  • Emergency lid lock release with no need to open the casing to access
  • High chemical resistance
  • Pleasantly quiet operation

Brochure

Centrisart® Centrifuges — The Ultimate Speed. Maximum Reliability.
en 11.3 MB

Datasheet

Centrisart® G-26C — Universal High-Speed Centrifuge for laboratory applications
en 165.1 kB

User Manual

Operating Manual Centrisart® G-26C
en 1.4 MB

Dimensions

  • Dimensions (W×D×H)
    570 × 616 × 460 mm
  • Height with Open Lid
    890 mm

Features

  • Cooling
    Yes
  • Cooling Programs
    Quick cool program, standstill cooling
  • Display
    Concise display, backlit keys
  • Lid
    Inspection window for independent speed measurement
  • Maximum Number of Programs
    60
  • Rotor Detection
    Automatic

General Specifications

  • Acceleration Curves
    10, linear, quadratic, user-definable
  • Deceleration Curves
    10, linear, quadratic, user-definable
  • Maximum Gravitational Force
    61,973 g
  • Minimum Effective Speed
    100 RPM
  • Noise Level at Maximum Speed (approximate)
    < 63 dB
  • Temperature Range
    - 20°C – +40°C
  • Timer Range
    0:00:10 – 99:99:59 hh:mm:ss, short run & continuous run

Operating Conditions

  • Maximum Speed
    26,000 RPM
  • Maximum Volume Capacity
    6 × 85 mL

Power Requirements

  • Line Voltage
    208 V, 60 Hz, 2 phases [US]
  • Power Consumption
    1,350 W

Product Information

  • Rotor Type
    • Fixed angle rotors
    • Swing-out rotors

Weights

  • Weight
    100 kg
Fixed angle rotor 6 x 50 ml

$2,845.00

Fixed angle rotor 6 x 50 ml

$2,845.00

Fixed angle rotor for 6 x 50 ml round bottom culture tubes (Ø 28.8 x 107 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 21,000, max. RCF 41,415

Fixed angle rotor 24 x 1.5|2.0 ml

$1,745.00

Fixed angle rotor for 24 x 1.5|2.0 ml conical reaction tubes, incl. hermetically sealing aluminium lid

Fixed angle rotor 4 x 80|85 ml

$2,855.00

Fixed angle rotor for 4 x 80|85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 20,000, max. RCF 40,695

Fixed angle rotor 6 x 85 ml

$3,280.00

Fixed angle rotor for 6 x 85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 15,500, max. RCF 26,323

Swing-out rotor, 4 place
Swing-out rotor, 4 place
Item no.: YCSR-S3B

$1,785.00

Swing-out rotor, 4 place, for bucket YCSB-B9B

Table for centrifuge G-26C
Table for centrifuge G-26C
Item no.: YCST-G26C

$2,630.00

Table for centrifuge made of sheet-steel, varnished, with 2 doors and space for accessories, movable on lockable castors w 570, d 616, h 481 mm

Slushing oil, 20ml
Slushing oil, 20ml
Item no.: 69CE0003

Rotor wrench (size 10)
Rotor wrench (size 10)
Item no.: 69CE0009

Motor bellow
Motor bellow
Item no.: 69CE0011

Motor shaft seal
Motor shaft seal
Item no.: 69CE0014

Buffer 15x30
Buffer 15x30
Item no.: 69CE0021

Motor complete
Motor complete
Item no.: 69CE0024

Magnet of tacho
Magnet of tacho
Item no.: 69CE0032

Vertical damper
Vertical damper
Item no.: 69CE0033

$100.00

Horizontal damper
Horizontal damper
Item no.: 69CE0034

$92.00

Power board (230V)
Power board (230V)
Item no.: 69CE0039

Opto encoder (operation)
Opto encoder (operation)
Item no.: 69CE0054

Grey wedge (long)
Grey wedge (long)
Item no.: 69CE0061

Diode BYW 35 (lid lock)
Diode BYW 35 (lid lock)
Item no.: 69CE0062

TFT display
TFT display
Item no.: 69CE0063

Operating foil
Operating foil
Item no.: 69CE0068

Mains switch 12A
Mains switch 12A
Item no.: 69CE0074

Microswitch
Microswitch
Item no.: 69CE0076

Fan for motor
Fan for motor
Item no.: 69CE0089

Fan for compressor 60Hz
Fan for compressor 60Hz
Item no.: 69CE0093

Wedgebelt 5x315
Wedgebelt 5x315
Item no.: 69CE0094

Tachogenerator board
Tachogenerator board
Item no.: 69CE0100

Rotor identification
Rotor identification
Item no.: 69CE0103

Brake resistor 100R, 50W
Brake resistor 100R, 50W
Item no.: 69CE0105

Transformer 200-230V
Transformer 200-230V
Item no.: 69CE0108

Mains cable Euro
Mains cable Euro
Item no.: 69CE0131

Filter dryer
Filter dryer
Item no.: 69CE0142

Pressure control element
Pressure control element
Item no.: 69CE0159

Functional knob
Functional knob
Item no.: 69CE0180

Front panel (plastic)
Front panel (plastic)
Item no.: 69CE0181

Handle
Handle
Item no.: 69CE0182

Bottom plate, polymere
Bottom plate, polymere
Item no.: 69CE0183

Viewing window
Viewing window
Item no.: 69CE0184

Gasket for lid
Gasket for lid
Item no.: 69CE0189

Foot of housing 40x20
Foot of housing 40x20
Item no.: 69CE0194

Stopper for front panel
Stopper for front panel
Item no.: 69CE0199

Back panel hinge
Back panel hinge
Item no.: 69CE0201

Pneumatic spring
Pneumatic spring
Item no.: 69CE0204

Pneumatic spring
Pneumatic spring
Item no.: 69CE0205

Lid with viewing Window
Lid with viewing Window
Item no.: 69CE0222

Front panel (metal)
Front panel (metal)
Item no.: 69CE0228