Choose your {0}
- Optimum combination - Rotors for Sartorius VivaSpin® filtration units
- Sample protection – Reliable sample cooling to 4 °C at max. speed
- Compact – Very small footprint (27 x 24 cm)
- Volume | Capacity: 24 × 2 ml | 48 ml
The microcentrifuge Centrisart® A-14C is extremely compact, space-saving. The powerful centrifuge provides a maximum speed of 15,000 rpm and a capacity of 24 × 2 ml. Microcentrifuge A-14C is ideal suited for nucleic acid isolation and purification using spin-columns and concentrating biological samples using Sartorius Vivaspin® 500 units. Processes like sample concentration of e.g. antibody solutions by ultrafiltration, desalting or buffer exchange, as well as removal of contaminations with small or very large molecular weights, are particularly supported through the special Vivaspin® 500 ultrafiltration unit-tailored rotor YCSR-A1C. In addition, the microcentrifuge is well-suited to sediment cells or particles in small volumes. The device provides large control buttons and easy-to-read displays to facilitate quick and easy input or selection of centrifugation parameters and convenient operation.
Thanks to its small size the microcentrifuge Centrisart® A-14C fits on any laboratory bench. The low height and the motorized lid lock ensure convenient sample loading and removal. Upon a gentle push the lid closes automatically. On completion the lid can be unlocked by a single key stroke and lifts autonomously. With just one finger the lid can then be opened completely and is securely kept open by a spring mechanism. During centrifugation runs the electronic lid lock prevents accidental opening of the lid to provide extensive user protection.
Microcentrifuge Centrisart® A-14C represents exceptional product quality and meets the highest safety requirements. Amongst others, the high quality is reflected by the low-level noise of max. 53 dB and the chemical resistance of the materials processed. Spreading of aerosols is safely prevented by a rotor cover with quick-locking function and both, the rotor chamber and the rotors can easily be cleaned. For temperature-sensitive samples, the active cooling option of the microcentrifuge Centrisart® A-14C can be used. The pre-cool function aid the rapid cool down to the set target temperature and even at maximum speed the model A-14C ensures reliable sample cooling to 4 ° C.
- Splash-proof keypad with clear display
- Keys with tactile feedback
- Operation with gloves possible
- Automatic conversion of speed and RCF
- Speed 200-15,000 min-1, adjustable in steps of 100 min-1
- Max. gravitational field (RCF) 16,162 g, adjustable in increments of 10 x g
- Time 10 sec. - 99 min, adjustable in steps of 1 sec, short run, continuous run
- Memory for 10 programs
- Temperature range -10 - 40 ° C, adjustable in steps of 1 ° C
- Reliable sample cooling to 4 ° C even at max. rpm
- Rapid pre-cooling mode
- Optional soft start or soft stop
- Memory of the last setting
- An air-driven cooled rotor chamber
- Maintenance-free motor
- Motorized lid lock, automatic lid release
- Emergency lid lock release
- Ergonomic operation of the lid with one finger
- High chemical resistance
- Pleasantly quiet operation
Brochure
Datasheet
User Manual
Dimensions
-
Dimensions WxDxH273 × 515 × 236 mm
Features
-
CoolingYes
-
Cooling ProgramsPrecooling, guaranteed 4° C at max. speed
-
DisplayConcise display
-
LidInspection window for independent speed measurement
-
Maximum Number of Programs10
-
Rotor DetectionNo
General Specifications
-
Acceleration Curves2
-
Deceleration Curves2
-
Maximum Gravitational Force16,602 × g
-
Minimum Effective Speed200 RPM
-
Noise Level at Maximum Speed (approximate)53 dB
-
Temperature Range-10°C – +40°C
-
Timer Range0:00:10 – 99:99:59 hh:mm:ss, short run & continuous run
Operating Conditions
-
Maximum Speed15,000 RPM
-
Maximum Volume Capacity24 × 2 mL
Power Requirements
-
Line Voltage
-
220 – 240 V, 50 – 60 Hz [EU]
- 50 – 60 Hz [EU]
-
220 – 240 V, 50 – 60 Hz [EU]
-
Power Consumption230 W
Product Information
-
BrandCentrisart
-
Rotor TypeFixed angle rotors