Skip to content Skip to navigation menu

Centrisart® G-16 Benchtop Centrifuge

A high-capacity, low profile, quiet, non-refrigerated , bench top centrifuge with high speed options capable of utilizing multiple and vessel types for use in both low to high throughput applications.

Item no.:  G-16-1US

Price:  $6,045.00

Availability (ex works):  For more information please log in

  • Optimum combination - Rotors for Sartorius VivaSpin® filtration units
  • Safety – Optional program protection against unauthorized use or modification
  • Smart Control – Setting all run parameters using just one control knob
  • Volume | Capacity: 4 × 400 ml | 1,600 ml

The benchtop centrifuge Centrisart® G-16 was especially developed for high throughput applications that require large capacity. The choice of five fixed-angle and two swing-out rotors with different adapters facilitates the centrifugation of virtually all vessel types between 0.2 ml to 400 ml. The high capacity is perfectly suited for cell harvesting in the field of cell culture or fermentation or for high-throughput applications in molecular biology or protein purification. In addition to providing high flexibility of different rotors and accessories the benchtop centrifuge features a maximum speed up to 15,300 rpm and is well-suited for many lab applications.

The ergonomic design of the centrifuge Centrisart® G-16 simplifies sample loading and unloading and programming. The splash-proof user interface can be operated with gloves and allows the setting of all important operation parameters using a single knob. The memory capacity of 50 programs offers enough space to permanently store different methods. Saved programs can be protected by a program-lock from unauthorized use or modification. For further protection of samples the choice between each 10 acceleration and braking curves prevents churning up of sensitive material.

Benchtop centrifuge Centrisart® G-16 stands out due to a notable number of safety features. Biosafe lids for swing-out rotors and hermetically sealing lids for fixed-angle rotors are aerosol-tight and effectively prevent the spread of hazardous aerosols. The rotor chamber made of stainless steel and the rotors exhibit high resistance to various chemical substances and can easily be cleaned and decontaminated. In addition, the integrated rotor- and imbalance detection securely preclude exceeding of the permitted maximum rotor speed and acceleration of asymmetrically loaded to a critical speed.

  • Setting run parameters through just one control knob
  • Splash-proof keypad with clear display
  • Backlit keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Speed 100-15,300 rpm, adjustable in steps of 100 rpm
  • Max. gravitational field (RCF) 21,460 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min., adjustable in steps of 1 sec., short run, continuous run
  • Optional runtime counting after reaching the set speed
  • Automatic rotor and imbalance detection
  • Cycle counter
  • Optional soft start or soft stop adjustable in 10 steps
  • Memory for 50 programs
  • Optional activation of input or program lock
  • Maintenance-free motor
  • Motorized lid lock, easy lid opening by pneumatic spring support
  • Emergency lid lock release with no need to open the casing to access
  • High chemical resistance
  • Pleasantly quiet operation

Brochure

Centrisart® Centrifuges — The Ultimate Speed. Maximum Reliability.
en 11.3 MB

Datasheet

Centrisart® G-16 — All Purpose Centrifuge
en 157.1 kB

User Manual

Centrisart® G-16
en 1.1 MB

Dimensions

  • Dimensions (W×D×H)
    460 × 600 × 355 mm
  • Height with Open Lid
    785 mm

Features

  • Cooling
    No
  • Display
    Concise display, backlit keys
  • Lid
    Inspection window for independent speed measurement
  • Maximum Number of Programs
    50
  • Rotor Detection
    Automatic
  • Timer
    0:00:10 – 99:99:59 hh:mm:ss, short run & continuous run

Operating Conditions

  • Maximum Speed
    15,300 RPM
  • Maximum Volume Capacity
    4 × 400 mL

Power Requirements

  • Line Voltage
    120 V, 60 Hz [US]
  • Power Consumption
    500 W

Product Information

  • Rotor Type
    • Fixed angle rotors
    • Swing-out rotors

Specifications

  • Acceleration Curves
    10
  • Deceleration Curves
    10
  • Maximum Gravitational Force
    21,460 g
  • Minimum Effective Speed
    200 RPM
  • Noise Level at Maximum Speed (approximate)
    < 57 dB

Weights

  • Weight
    48 kg
Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml
Item no.:   YCSR-A0B

$2,760.00

Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml
Item no.:   YCSR-A5B

$2,680.00

Fixed angle rotor for 6 x 50 ml round bottom culture tubes (Ø 28.8 x 107 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 21,000, max. RCF 41,415

Fixed angle rotor 24 x 1.5|2.0 ml

$1,645.00

Fixed angle rotor for 24 x 1.5|2.0 ml conical reaction tubes, incl. hermetically sealing aluminium lid

Fixed angle rotor 4 x 80|85 ml
Fixed angle rotor 4 x 80|85 ml
Item no.:   YCSR-A7B

$2,690.00

Fixed angle rotor for 4 x 80|85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 20,000, max. RCF 40,695

Fixed angle rotor 6 x 85 ml
Fixed angle rotor 6 x 85 ml
Item no.:   YCSR-A8B

$3,090.00

Fixed angle rotor for 6 x 85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 15,500, max. RCF 26,323

Swing-out rotor, 4 place
Swing-out rotor, 4 place
Item no.:   YCSR-S2B

$1,410.00

Swing-out rotor, 4 place, for buckets YCSB-B8B

Swing-out rotor for microtiter plates

$3,280.00

Complete set – Swing-out rotor for microtiter plates, including 2 buckets YCSA-S6B for microtiter plates and lids YCSM-B1C. Max. plate height 55 mm; max. load per bucket 290 g

Table for centrifuge G-16
Table for centrifuge G-16
Item no.:   YCST-G16

$2,480.00

Table for centrifuge made of sheet-steel, varnished, with 2 doors and space for accessories, movable on lockable castors w 490, d 684, h 515 mm

Slushing oil, 20ml
Slushing oil, 20ml
Item no.:   69CE0003

Rotor wrench (size 10)
Rotor wrench (size 10)
Item no.:   69CE0009

Motor cover
Motor cover
Item no.:   69CE0010

Motor bellow
Motor bellow
Item no.:   69CE0011

Cone
Cone
Item no.:   69CE0012

Flange for motor shaft seal
Flange for motor shaft seal
Item no.:   69CE0013

Motor shaft seal
Motor shaft seal
Item no.:   69CE0015

Motor complete
Motor complete
Item no.:   69CE0025

Collet chuck screw complete
Collet chuck screw complete
Item no.:   69CE0029

Magnet of tacho
Magnet of tacho
Item no.:   69CE0032

Brake resistor
Brake resistor
Item no.:   69CE0040

Power board (100/120V)
Power board (100/120V)
Item no.:   69CE0042

Processor pcb
Processor pcb
Item no.:   69CE0050

Mains switch 8A
Mains switch 8A
Item no.:   69CE0071

Microswitch
Microswitch
Item no.:   69CE0075

Power receptacle
Power receptacle
Item no.:   69CE0078

Operating foil
Operating foil
Item no.:   69CE0085

Rotor identification
Rotor identification
Item no.:   69CE0103

Tachogenerator board
Tachogenerator board
Item no.:   69CE0104

Imbalance switch
Imbalance switch
Item no.:   69CE0126

Flat cable 9-channel, 360mm
Flat cable 9-channel, 360mm
Item no.:   69CE0135

Hook for lid lock
Hook for lid lock
Item no.:   69CE0161

Hinge of lid
Hinge of lid
Item no.:   69CE0162

Lid window
Lid window
Item no.:   69CE0164

Centrifuge chamber
Centrifuge chamber
Item no.:   69CE0166

Back panel
Back panel
Item no.:   69CE0168

Lid, upper part
Lid, upper part
Item no.:   69CE0169

Lid, lower part
Lid, lower part
Item no.:   69CE0170

Seal for lid
Seal for lid
Item no.:   69CE0172

Functional knob
Functional knob
Item no.:   69CE0188

Front panel (plastic)
Front panel (plastic)
Item no.:   69CE0191

Rubber foot
Rubber foot
Item no.:   69CE0195

Stopper for front panel
Stopper for front panel
Item no.:   69CE0199

Pneumatic spring
Pneumatic spring
Item no.:   69CE0203

Housing compl.
Housing compl.
Item no.:   69CE0211

Emergency lid release string
Emergency lid release string
Item no.:   69CE0208

Lid
Lid
Item no.:   69CE0214

Front panel (metal)
Front panel (metal)
Item no.:   69CE0226