Skip to content Skip to navigation menu

Bioreactors | Fermentors

Sartorius Stedim Biotech supplies the widest range of bioreactors and fermentors for lab, pilot and process scale applications. The BIOSTAT® product series includes single-use as well as autoclavable and in-situ sterilisable systems.

Choose your product

Products (33)

Flexsafe® RM 50L basic (5 pcs)
Perfusion
No
Screw Cap for Bulk Additions
No
Flexsafe® RM 2L perfusion (3 pcs)
Flexsafe® RM 2L perfusion (3 pcs)
Item no.:   DFP002L--SM
Perfusion
Perfusion membrane 1.2 µm
Screw Cap for Bulk Additions
No
Flexsafe® RM 100L perfusion ATF (2 pcs)
Perfusion
Opta aseptic connector to ATF system
Screw Cap for Bulk Additions
No
Flexsafe® RM 10L basic SC (5 pcs)
Flexsafe® RM 10L basic SC (5 pcs)
Item no.:   DFB010L----01SC
Perfusion
No
Screw Cap for Bulk Additions
Yes
Flexsafe® RM 10L optical (5 pcs)
Perfusion
Opta aseptic connector to ATF system
Screw Cap for Bulk Additions
No