Skip to content Skip to navigation menu

Single-Use Bioreactors

Bag as well as rigid vessel bioreactors with working volumes between 0,1 and 1,000 l. Ranging from rocking motion via orbital shaking to stirred tank mixing technologies.

Choose your product

Products (33)

Flexsafe® RM 50L basic (5 pcs)
Perfusion
No
Screw Cap for Bulk Additions
No
Flexsafe® RM 2L perfusion (3 pcs)
Flexsafe® RM 2L perfusion (3 pcs)
Item no.:   DFP002L--SM
Perfusion
Perfusion membrane 1.2 µm
Screw Cap for Bulk Additions
No
Flexsafe® RM 100L perfusion ATF (2 pcs)
Perfusion
Opta aseptic connector to ATF system
Screw Cap for Bulk Additions
No
Flexsafe® RM 10L basic SC (5 pcs)
Flexsafe® RM 10L basic SC (5 pcs)
Item no.:   DFB010L----01SC
Perfusion
No
Screw Cap for Bulk Additions
Yes
Flexsafe® RM 10L optical (5 pcs)
Perfusion
Opta aseptic connector to ATF system
Screw Cap for Bulk Additions
No