Quintix® Lab Balances

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Choose your product

Products (1)

Redefining Standard

Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.

  • Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
  • Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
  • Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Datasheet

en 1.1 MB

Product Information

  • Brand
    Quintix®
Aluminum gem tray with recessed grip

180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

LCD Remote Display
Item no.
YRD03Z

$660.00

Additional display for standard lab balances

Lab Balance Data Cable
Item no.
YCC03-D09

$70.40

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Weighing Pan
Item no.
YWP03G

$28.60

1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

Lab Balance Data Cable
Item no.
YCC04-D09

$70.40

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Standard Laboratory Printer

$1,170.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,830.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Laboratory Printer for Balances with GLP, Statistics

$1,460.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

GPP8 AC-Plug EU, UK, US
Item no.
6971790

$93.10

GPP8 AC-Plug EU, UK, US

Analytic balance windshield 10mg balance

$523.00

Lab Balance Accessories

External Battery Pack
Item no.
YRB11Z

$754.00

External, rechargeable battery pack

Density Determination Kit for Lab Balances

$1,110.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®
  • Quintix®
  • Practum®
  • Entris® II
  • CPA

Density Determination Kit for Lab Balances

$974.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®
  • Quintix®
  • Practum®
  • Entris® II
  • CPA

Knob Weight
Item no.
YCW553-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Ready to Buy?