Ex-Link Converter - PMA.Evolution

Added to Shopping Cart
This Ex-Link Converter is a dedicated device providing power and data to the PMA.Evolution EVO1X or LAB1X weighing platforms (FM14ATEX0085X). All signal outputs to the PMA.Evolution are available in RS232 communications.
Choose your Paint Mixing Accessories
Features:
- Housed within non-metallic enclosure
- Dedicated potential equalization connection (for both PMA.Evolution and YCO14-Y Ex-Link Converters)
- Power and data connections made via multi-conductor CAT6 cable
- IP40 in accordance with EN 60529/IEC 60529
Compliance Information
-
Ex Approval/ZoneEx zone 2
Product Information
-
BrandQuintix®