Entris® II Advanced Line Laboratory Balances

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (4)

  • Entris® II Advanced Line Milligram Balance 420 g|1 mg, External Adjustment
    Item no.
    BCA423-1S
    Maximum Weighing Capacity
    420 g
    Product Line
    Entris® II Advanced Line
    Scale Interval
    1 mg
    Adjustment
    External
  • Entris® II Advanced Line Milligram Balances with Internal Adjustment, 1 mg
  • Entris® II Essential Line Milligram Balances with Internal Adjustment, 1 mg
  • Entris® II Essential Line Milligram Balance 420 g|1 mg, External Adjustment
    Item no.
    BCE423-1S
    Maximum Weighing Capacity
    420 g
    Product Line
    Entris® II Essential Line
    Scale Interval
    1 mg
    Adjustment
    External
  • No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

    Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

    Product Information

    • Brand
      Entris® II