Entris® II Advanced Line Laboratory Balances

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (86)

  • Entris® II Advanced Line Precision Balance 8,200 g|100 mg, External Adjustment
    Item no.
    BCA8201-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    100 mg
    Adjustment
    External
  • Entris® II Essential Line Analytical Balance 220 g|0.1 mg, External Adjustment
    Item no.
    BCE224-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
    Adjustment
    External
  • Entris® II Advanced Line Precision Balance 12,200 g|100 mg, External Adjustment
    Item no.
    BCA12201-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    12,200 g
    Scale Interval
    100 mg
    Adjustment
    External
  • Entris® II Essential Line Precision Balance 3,200 g|10 mg, External Adjustment
    Item no.
    BCE3202-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    3,200 g
    Scale Interval
    10 mg
    Adjustment
    External
  • Entris® II Essential Line Precision Balance 4,200 g|10 mg, External Adjustment
    Item no.
    BCE4202-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    4,200 g
    Scale Interval
    10 mg
    Adjustment
    External
  • Entris® II Essential Line Milligram Balance 220 g|1 mg, External Adjustment
    Item no.
    BCE223-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    220 g
    Scale Interval
    1 mg
    Adjustment
    External
  • Entris® II Advanced Line Precision Balance 820 g|10 mg, External Adjustment
    Item no.
    BCA822-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    820 g
    Scale Interval
    10 mg
    Adjustment
    External
  • Entris® II Advanced Line Precision Balance 4,200 g|10 mg, External Adjustment
    Item no.
    BCA4202-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    4,200 g
    Scale Interval
    10 mg
    Adjustment
    External
  • Entris® II Essential Line Precision Balance 8,200 g|1 g, External Adjustment
    Item no.
    BCE8200-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    1 g
    Adjustment
    External
  • Entris® II Advanced Line Analytical Balance 220 g|0.1 mg, External Adjustment
    Item no.
    BCA224-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
    Adjustment
    External
  • Entris® II Essential Line Milligram Balance 320 g|1 mg, External Adjustment
    Item no.
    BCE323-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    320 g
    Scale Interval
    1 mg
    Adjustment
    External
  • Entris® II Advanced Line Milligram Balance 620 g|1 mg, External Adjustment
    Item no.
    BCA623-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    620 g
    Scale Interval
    1 mg
    Adjustment
    External
  • Entris® II Advanced Line Analytical Balance 120 g|0.1 mg, External Adjustment
    Item no.
    BCA124-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    120 g
    Scale Interval
    0.1 mg
    Adjustment
    External
  • Entris® II Essential Line Precision Balance 6,200 g|1 g, External Adjustment
    Item no.
    BCE6200-1S
    Product Line
    Entris® II Essential Line
    Maximum Weighing Capacity
    6,200 g
    Scale Interval
    1 g
    Adjustment
    External
  • Entris® II Advanced Line Precision Balance 10,200 g|100 mg, External Adjustment
    Item no.
    BCA10201-1S
    Product Line
    Entris® II Advanced Line
    Maximum Weighing Capacity
    10,200 g
    Scale Interval
    100 mg
    Adjustment
    External
  • Results per page: | |

    No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

    Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

    Product Information

    • Brand
      Entris® II