Choose your product
Narrow your results
Filter by product attributes
Balances (299)
Added to Shopping Cart
Item no.
BCE1202-1NUS
Application Programs
Weighing, Dosing, Counting, Percentage weighing, Net total, Totalizing, Animal weighing, Calculation, Density, Statistics, Peakhold, Checkweighing, Mass unit conversion, Underfloor weighing
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Balance Type
Precision balance
Maximum Weighing Capacity
1,200 g
Item no.
BCE3202-1NUS
Application Programs
Weighing, Dosing, Counting, Percentage weighing, Net total, Totalizing, Animal weighing, Calculation, Density, Statistics, Peakhold, Checkweighing, Mass unit conversion, Underfloor weighing
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Balance Type
Precision balance
Maximum Weighing Capacity
3,200 g
Entris® II Essential Line Precision Balance 5,200 g|100 mg, External Adjustment, Verified USA|Canada
Item no.
BCE5201-1NUS
Application Programs
Weighing, Dosing, Counting, Percentage weighing, Net total, Totalizing, Animal weighing, Calculation, Density, Statistics, Peakhold, Checkweighing, Mass unit conversion, Underfloor weighing
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Balance Type
Precision balance
Maximum Weighing Capacity
5,200 g
Entris® II Essential Line Precision Balance 8,200 g|100 mg, External Adjustment, Verified USA|Canada
Item no.
BCE8201-1NUS
Application Programs
Weighing, Dosing, Counting, Percentage weighing, Net total, Totalizing, Animal weighing, Calculation, Density, Statistics, Peakhold, Checkweighing, Mass unit conversion, Underfloor weighing
Power Requirements
100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
Balance Type
Precision balance
Maximum Weighing Capacity
8,200 g