Skip to content Skip to navigation menu

Choose your product

Lab Filtration and Purification (2)

Sartobind® IDA 75
Item no.
93IDA-42DB-12--V
Ligand
Iminodiacetic acid
Brand
Sartobind®
Bed Height
4 mm
Membrane Material
Stabilised reinforced cellulose
Sartobind® IDA A4 Sheet
Item no.
94IDA-42-001
Ligand
Iminodiacetic acid
Dimensions
21 cm × 29.7 cm
Flow Rate
> 30 mL/cm² × min at 1 bar (14.5 psi)
Pore Size
3 - 5 µm