Skip to content Skip to navigation menu

Choose your product

Lab Filtration and Purification (1)

Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 1.0 µm, Non-Sterile, Hose Barb 5.5–9 mm Stepped, Hose Barb 5.5–9 mm Stepped, Pack Size 500
Item no.
1659B--------HYQ Discontinued
Flow Rate
4000 mL/min with air at 0.1 bar (1.5 psi)
Brand
Minisart® PTFE
Filtration Area
5.3 cm²
Application Area
Venting / Moisture Barrier