Skip to content Skip to navigation menu

Choose your product

Lab Filtration and Purification (2)

Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 1.0 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500
500 Pieces
Item no.
1659A--------HYQ
Flow Rate
4000 mL/min with air at 0.1 bar (1.5 psi)
Filtration Area
5.3 cm²
Application Area
Venting / Moisture Barrier
Maximum Allowable Working Temperature
60 °C (140 °F)

$945.00

Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 1.0 µm, Non-Sterile, Hose Barb 5.5–9 mm Stepped, Hose Barb 5.5–9 mm Stepped, Pack Size 500
500 Pieces
Item no.
1659B--------HYQ
Flow Rate
4000 mL/min with air at 0.1 bar (1.5 psi)
Filtration Area
5.3 cm²
Application Area
Venting / Moisture Barrier
Maximum Allowable Working Temperature
60 °C (140 °F)

$945.00