Skip to content Skip to navigation menu

Choose your product

Lab Filtration and Purification (1)

Minisart® NML Plus Syringe Filter 17825----------Q, GF + 1.2 µm Surfactant-free Cellulose Acetate
500 Pieces
Min. Order Qty.: 10
Item no.
17825----------Q
Flow Rate
350 mL/min with water at 1 bar (14.5 psi)
Filtration Area
6.2 cm²
Application Area
Clarification
Maximum Allowable Working Temperature
60 °C (140 °F)

$1,085.00