Skip to content Skip to navigation menu

Equipment and Accessories for Vivaflow® TFF Cassettes

Operate Vivaflow® cassettes reliably, with a range of easy-to-use equipment and accessories, which have been developed for minimal optimization effort and convenient scale-up.

 

Choose your product

Narrow your results

Filter by product attributes

Products (18)

Pressure Indicator, 1-3 bar
1 Piece
Item no.
VFA020
Brand
Vivaflow®

$46.00

T-Connectors, Size 16, 2pc
2 Pieces
Item no.
VFA030
Brand
Vivaflow® 50
Tubing
PVC (medical grade)
Animal Components
No
CSA Compliant
No

$11.00

Luer Fittings, Female to Size 16 Hose Barb, 10pc
10 Pieces
Item no.
VFA032
Brand
Vivaflow®
Connectors
Female connector

$11.00

Sample and Diafiltration Reservoir, 500 mL
1 Piece
Item no.
VFA006
Brand
Vivaflow®
Volume
500 mL
Animal Components
No
CSA Compliant
No

$205.00

Vivaflow® 50R|200 complete set of accessories (115 V pump)
1 Piece
Item no.
VFS204
Brand
Vivaflow® 200
Line Voltage
115 V
Maximum Allowable Working Temperature
60 °C (140 °F)
Maximum Operating Pressure
4 bar (58 psi)

$1,775.00

Size 16 Pump Tubing, PVC, 3 m
Item no.
VFA004
Brand
Vivaflow®
Dimensions
3.2 × 1.6 mm
Length
3 m
Materials of Construction
PVC (medical grade)

$63.00

Y-Connector,  Size 15 to 2x Size 16
1 Piece
Item no.
VFA005
Brand
Vivaflow® 200
Connectors
Y Connector (size 15 to 2x size 16)
Tubing
PVC (medical grade)
Animal Components
No

$15.00

Peristaltic Load Pump Head, Size 16
1 Piece
Item no.
VFA012
Brand
MASTERFLEX, Vivaflow®
Line Frequency
50/60Hz
Maximum Vacuum
N/A
Pump Flow
200-2300 mL/min

$585.00

Replacement Tubing Set for Vivaflow®
2 Pieces
Item no.
VFA034
Brand
Vivaflow® 50
Dimensions
3.2 x 1.6 mm
Length
2x 1 m, 2x 50 cm
Materials of Construction
PVC (medical grade)

$91.00

Cassette Stand for Vivaflow® 50
1 Piece
Item no.
VFA016
Brand
Vivaflow® 50
Animal Components
No
CSA Compliant
No
Electrical / Battery item
No

$230.00

Size 15 Pump Tubing, PVC, 3 m
1 Piece
Item no.
VFA003
Brand
Vivaflow® 200
Dimensions
4.8 × 2.6 mm
Length
3m
Materials of Construction
PVC (medical grade)

$68.00

Flow Restrictors, 2 each of 0.4, 0.6, and 0.8 mm
6 Pieces
Item no.
VFA009
Brand
Vivaflow®
Dimensions
0.14 mm - 0.8 mm
Animal Components
No
Dimensions folded (W×D×H)
0.14 mm - 0.8 mm

$19.00

Vivaflow® 50 Complete System, 115v
1 Piece
Item no.
VFS504
Brand
Vivaflow® 50
Line Voltage
115 V
Maximum Allowable Working Temperature
60 °C (140 °F)
Maximum Operating Pressure
3 bar (44 psi)

$2,080.00

Series Interconnectors, Size 16, 6pc
6 Pieces
Item no.
VFA031
Brand
Vivaflow® 50
Tubing
PVC (medical grade)
Animal Components
No
CSA Compliant
No

$23.00

Luer Fittings, Female to Size 15 Hose Barb, 10pc
10 Pieces
Item no.
VFA036
Brand
Vivaflow®

$11.00

Results per page: | |

Vivaflow® cassettes represent the ideal solution for high performance ultrafiltration and diafiltration, without the expense and optimization effort needed for process-scale systems. They are operated by peristaltic pump and designed with scalability in mind, to accommodate initial sample volumes from 100 mL up to 5 L.

To this end, a comprehensive range of complimentary, easy-to-use equipment and accessories is available for Vivaflow®.

Masterflex® peristaltic pump drives and heads are ideal for Vivaflow® cassette operation, while having the flexibility needed for many other fluid transfer applications. Pump drives are offered for 230 or 115 V mains supplies, and a variable speed, reversible motor enables precise flow control in either direction.

Loading tubing into Easy-Load pump heads is fast and simple, thanks to the single-thumb operated lever and automatic tubing retention. In addition, each model is compatible with multiple tubing sizes, extending their suitability to further applications, while the hard-wearing materials ensure long-term durability.

Coupling the modular design of Vivaflow® cassettes with ready-to-use accessories, including a range of connectors, flow restrictors and a sample | diafiltration reservoir, will increase process speed, maximize throughput, and eliminate your process bottlenecks.

For ultimate convenience, complete systems are also offered, including a pump, pump head, sample | diafiltration reservoir and spare tubing.