Skip to content Skip to navigation menu

Wet-strengthened Filter Papers for Qualitative Analyses

These qualitative filter papers are essentially used for analytical purposes and routine analyses, whenever no gravimetric analyses are required. They are wet-strengthened and can be used for pressure and vacuum filtration. They are made of refined pulp and linters with an > 95% α-celluloose content, are very pure with an ash content < 0.1%.

   

Choose your product

Products (21)

Qualitative Filter Papers/ Grade 1290 / 125 mm Folded Discs

$36.70

Filter Format
Folded
Filter Diameter
⌀ 125 mm
Qualitative Filter Papers/ Grade 1290 / 70 mm Discs

$9.40

Filter Format
Discs
Filter Diameter
⌀ 70 mm
Qualitative Filter Papers/ Grade 1290 / 125 mm Discs

$17.00

Filter Format
Discs
Filter Diameter
⌀ 125 mm
Qualitative Filter Papers/ Grade 1290 / 185 mm Discs

$31.00

Filter Format
Discs
Filter Diameter
⌀ 185 mm
Qualitative Filter Papers/ Grade 1290 / 330 mm Discs

$55.00

Filter Format
Discs
Filter Diameter
⌀ 330 mm

  • Made of refined pulp and cotton linters with an > 95% α-celluloose content,
  • Ash content < 0,1% according to DIN 54370
  • Wet-strengthened

Brochure

Filter Papers for the Laboratory and Industry
en 8.3 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB
High-purity, Qualitative Filter Paper

These paper grades are used for analytical purposes that require a low ash content.

Grades 292 and 292a are especially suitable for soil analyses because they are low in nitrogen. For phosphate or sodium determination, we recommend grades 131 and 132.