Choose your product
Products (5)
Added to Shopping Cart
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-460050
Dimensions
460 mm × 50 m
Filter Format
Reels
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-400050
Dimensions
400 mm × 50 m
Filter Format
Reels
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-600100
Dimensions
600 mm × 100 m
Filter Format
Reels
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-400100
Dimensions
400 mm × 100 m
Filter Format
Reels
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-600050
Dimensions
600 mm × 50 m
Filter Format
Reels
Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.
Brochure
Filter Papers for the Laboratory and Industry
Papiers filtres pour les laboratoires et l’industrie
宣传手册:实验室过滤产品精简目录
Catalog
Laboratory Filtration Products
Flyer
LabSorb — Polyethylen beschichtetes Oberflächenschutzpapier