Skip to content Skip to navigation menu

Surface Protection Papers

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

   

Choose your product

Products (1)

Polyethylene-Coated Paper / Grade LabSorb

$166.00

Dimensions
400 mm × 50 m

Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.

Brochure

Filter Papers for the Laboratory and Industry
en 9.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.0 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Flyer

LabSorb — Polyethylen beschichtetes Oberflächenschutzpapier
de 375.0 kB
Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.