Choose your product
Products (7)
Added to Shopping Cart
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-460050
Filter Format
Reels
Dimensions
460 mm × 50 m
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-2-601-480600K
Filter Format
Sheets
Dimensions
480 × 600 mm
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-600100
Filter Format
Reels
Dimensions
600 mm × 100 m
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-1-601-400100
Filter Format
Reels
Dimensions
400 mm × 100 m
Polyethylene-Coated Paper / Grade LabSorb
Item no.:
FT-2-601-460570K
Filter Format
Sheets
Dimensions
460 × 570 mm
Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.
Brochure
Filter Papers for the Laboratory and Industry
Papiers filtres pour les laboratoires et l'industrie
Carte da filtro per il laboratorio e l'industria
宣传手册:实验室过滤产品精简目录
Catalog
Laboratory Filtration Products
Flyer
LabSorb — Polyethylen beschichtetes Oberflächenschutzpapier
LabSorb — Polyethylene-coated paper for surface protection
LabSorb — Protection des surfaces avec un papier recouvert de polyéthylène
LabSorb — Protezione di superfici con una carta rivestita di polietilene
LabSorb — Papel recubierto de polietileno para la protección de superficies