Skip to content Skip to navigation menu

Sartolab® Vacuum Filtration Units

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 500 mL and 1000 mL.

Sartolab® RF 50 units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

   

Choose your product

Products (14)

Sartolab® BT Vacuum Filtration Units 180C4----------K, 0.22 µm Polyethersulfone, 150 ml

$280.00

48 Pieces
With or Without Receiver Flask
BT (funnel only)
Receiver Flask Volume
150 mL
Sartolab® RF Vacuum Filtration Units 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

$240.00

12 Pieces
With or Without Receiver Flask
RF (with receiver flask)
Receiver Flask Volume
1,000 mL
Sartolab® BT Vacuum Filtration Units 180C5----------E, 0.22 µm Polyethersulfone, 500 ml

$106.00

12 Pieces
With or Without Receiver Flask
BT (funnel only)
Receiver Flask Volume
500 mL
Sartolab® RF Vacuum Filtration Units 180C1----------E, 0.22 µm Polyethersulfone, 150ml

$90.00

12 Pieces
With or Without Receiver Flask
RF (with receiver flask)
Receiver Flask Volume
150 mL
Sartolab® RF Vacuum Filtration Units 180A1----------E, 0.45 µm Cellulose Acetate, 250 ml

$133.00

12 Pieces
With or Without Receiver Flask
RF (with receiver flask)
Receiver Flask Volume
250 mL

The Sartolab® RF|BT vacuum filtration units contain either a polyethersulfone (PES) membrane or a Cellulose Acetate (CA) membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They offer improved filtration speed and throughput and are therefore ideally serving the requirement of cost effective filtration.

User Benefits

  • Quality and reliability
  • Low protein binding
  • Fast flow and high throughput
  • Easy to use

Application Note

Lentivirus Sartoclear Dynamics Lab Application-Note
en 3.3 MB
Lentivirus Vacuum Filtration Application Note
en 2.4 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Datasheet

Sartolab® RF 50
en 177.9 kB
Sartolab® RF 50 Datasheet
ru 184.8 kB

User Manual

User Manual Sartolab® RF 50 Vacuum Filtration Unit
it 399.2 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
fr 399.7 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
en 399.0 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
de 401.1 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
es 400.5 kB
Sartolab® RF 50 真空过滤装置
zh 595.2 kB
Vacuum tube for MultiStation
Vacuum tube for MultiStation
Item no.: 1ZA---0007

$12.00

Vacuum tube for MultiStation

  • Material: silicone
  • Outer diameter: 15 mm
  • Inner diameter: 7 mm
  • Length: 200 mm