Skip to content Skip to navigation menu

Sartoclear Dynamics® Lab Filtration Kits

Sartoclear Dynamics® Lab products are filtration kits designed for the clarification and sterile filtration of mammalian cell cultures in R&D labs.

   

Choose your product

Products (15)

Sartoclear Dynamics® Lab V, 500 mL, 5 g

$535.00

24 Pieces
Cell Density
< 5 mio. cells/mL
Pressure/Vacuum
Vacuum
Sartoclear Dynamics® Lab V, 1000 mL, 10 g

$845.00

24 Pieces
Cell Density
< 5 mio. cells/mL
Pressure/Vacuum
Vacuum
Sartoclear Dynamics® Lab V, 150 mL, 5 g

$395.00

24 Pieces
Cell Density
> 5 mio. cells/mL
Pressure/Vacuum
Vacuum
Sartoclear Dynamics® Lab V, 250 mL, 10 g

$480.00

24 Pieces
Cell Density
> 5 mio. cells/mL
Pressure/Vacuum
Vacuum
Sartoclear Dynamics® Lab V, 500 mL, 20 g

$335.00

12 Pieces
Cell Density
> 10 mio. cells/mL
Pressure/Vacuum
Vacuum

Sartoclear Dynamics® Lab kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily. Sartoclear Dynamics® Lab Features:

  • Kits for a single-step mammalian cell culture harvesting
  • Ready to use
  • Fast and effortless

Clarification and Sterile Filtration Kits from 15 mL to 1 L Samples

Sartoclear Dynamics® Lab P15 Kit

Filtration of 15 mL mammalian cell cultures with the Sartoclear Dynamics® P15 kit, a 20 mL syringe pre-filled with 0.5 g of DE filter aid and a 0.2 µm PES filter for sterile filtration.

Sartoclear Dynamics® Lab V Kits

Filtration of 50 mL up to 1 L mammalian cell cultures with the Sartoclear Dynamics® Lab V kits: pouches of DE filter aid combined with Sartolab® RF vacuum filtration units for sterile filtration.

Sartolab® RF 50 units can be used for the filtration of 50 mL samples in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Application Note

Récolte de cellules de mammifères rapide ne nécessitant pas de centrifugation pour la purification des anticorps à l'aide des kits de filtration Sartoclear Dynamics® Lab
fr 785.0 kB

Brochure

Sartoclear Dynamics® Lab Convenient Mammalian Cell Culture Harvesting
en 2.5 MB

Flyer

Eliminate Centrifugation
en 601.4 kB

Publication

Simplified Small-Scale Harvest of CHO Cells for mAb Analytics
en 1.7 MB

User Manual

Sartoclear Dynamic® Lab Filter Aid
es 419.8 kB
Sartoclear Dynamics® Lab Filter Aid
en 399.8 kB
Sartoclear Dynamic® Lab Filter Aid
de 420.3 kB
Sartoclear Dynamic® Lab Filter Aid
fr 432.7 kB
Sartoclear Dynamics® Lab P15
en 452.6 kB

Validation Guide

Validation Guide Diatomaceous Earth – Celpure® C300
en 1.2 MB
Sartolab® MultiStation
Sartolab® MultiStation
Item no.: SDLC01

$2,875.00

Sartolab® MultiStation is a stand specially designed to hold 1 to 6 vacuum filtration units, allowing simultaneous hands-free filtration of up to 6 samples.

User Benefits

  • One single vacuum source enables simultaneous filtration of up to 6 samples
  • Time-saving (no installation time for each filter unit before use)
  • Hands-free filtration