Skip to content Skip to navigation menu

Filter Housing Heaters

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

Item no.:  7ZE---0040

   

Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

Please note: The removable heater can only be used at filter housing bells without handles.

Datasheet

Filter Housing Heaters — Removable heaters for Biopharmaceutical Applications
en 347.7 kB

Connections (Physical)

  • Closure System
    Velcro®

Dimensions

  • Height
    20"

Materials of Construction

  • Housing Material
    Glass fabric (PTFE coated)

Operating Conditions

  • Maximum Allowable Working Temperature
    100 °C (212 °F)

Product Information

  • Filter Housing Type
    5-round housing
  • Heater Type
    Removable Heater
  • Primary Product Type
    Heaters
Sartofluor®

Sartofluor® is the solution for all applications where sterile air is needed. A single-layer PTFE membrane construction ensures validated sterility, while providing maximum flow rate over a wide range of operating conditions. The optimal performance-to-cost ratio allows benefiting from the lowest cost-of-ownership for air/gas and aggressive solvent filtration.

Sartopore® 2

Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.