Skip to content Skip to navigation menu

Removable Heaters

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

Choose your product

Products (14)

Filter Housing Heaters
Filter Housing Heaters
Item no.:   7ZE---0029
Filter Housing Type
Mini-housing
Height
5"
Filter Housing Heaters
Filter Housing Heaters
Item no.:   7ZE---0038
Filter Housing Type
3-round housing
Height
40"
Filter Housing Heaters
Filter Housing Heaters
Item no.:   7ZE---0032
Filter Housing Type
1-round housing
Height
20"
Filter Housing Heaters
Filter Housing Heaters
Item no.:   7ZE---0039
Filter Housing Type
5-round housing
Height
10"
Filter Housing Heaters
Filter Housing Heaters
Item no.:   7ZE---0033
Filter Housing Type
1-round housing
Height
30"

Sartorius Stedim housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

Datasheet

Filter Housing Heaters — Removable heaters for Biopharmaceutical Applications
en 347.7 kB
Sartofluor®

Sartofluor® is the solution for all applications where sterile air is needed. A single-layer PTFE membrane construction ensures validated sterility, while providing maximum flow rate over a wide range of operating conditions. The optimal performance-to-cost ratio allows benefiting from the lowest cost-of-ownership for air/gas and aggressive solvent filtration.

Sartopore® 2

Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.