Skip to content Skip to navigation menu

Phase Separating/Separation Paper Grade 480

Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.

   

Choose your product

Products (12)

Phase Separating Paper / Grade 480

$27.00

Filter Format
Discs
Filter Diameter
⌀ 110 mm
Phase Separating Paper / Grade 480

$68.00

Filter Format
Discs
Filter Diameter
⌀ 185 mm
Phase Separating Paper / Grade 480

$68.00

Filter Format
Folded
Filter Diameter
⌀ 150 mm
Phase Separating Paper / Grade 480

$157.00

Filter Format
Folded
Filter Diameter
⌀ 270 mm
Phase Separating Paper / Grade 480

$19.00

Filter Format
Discs
Filter Diameter
⌀ 90 mm

Application Examples

  • Filtration of organic solvents that have been contaminated with water to separate the aqueous from the organic phase
  • Filtration of extracting solvents in clinical or medical labs
  • Separation of emulsions that are formed during the extraction of aqueous plant or drug solutions

Brochure

Filter Papers for the Laboratory and Industry
en 9.4 MB
Papiers filtres pour les laboratoires et l'industrie
fr 2.0 MB
Carte da filtro per il laboratorio e l'industria
it 1.9 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB
Smooth Filter Papers for Qualitative & Technical Analyses

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.