Skip to content Skip to navigation menu

Nonwoven Filters

These nonwoven grades are made of rayon or polyester and are available in different weights. They can be used for the filtration or prefiltration of viscous solutions containing particles visible with the naked eye.

Choose your product

Products (6)

Viscose Nonwoven / Grade 2601 20 g/m²
Viscose Nonwoven / Grade 2601 20 g/m²
Item no.:   FT-3-01308-185
Filter Material
Rayon (viscose)
Pore Size
75 µm
Viscose Nonwoven / Grade 2601 20 g/m²
Viscose Nonwoven / Grade 2601 20 g/m²
Item no.:   FT-3-01304-047
Filter Material
Rayon (viscose)
Pore Size
50 µm
Viscose/Polyester Nonwoven / Grade 2602
Viscose/Polyester Nonwoven / Grade 2602
Item no.:   FT-3-01324-032
Filter Material
Rayon (viscose) - Polyester
Pore Size
N/A
Viscose Nonwoven / Grade 2601 20 g/m²
Viscose Nonwoven / Grade 2601 20 g/m²
Item no.:   FT-3-01304-025
Filter Material
Rayon (viscose)
Pore Size
50 µm
Viscose/Polyester Nonwoven / Grade 2602
Viscose/Polyester Nonwoven / Grade 2602
Item no.:   FT-3-01324-025
Filter Material
Rayon (viscose) - Polyester
Pore Size
N/A

These nonwoven grades are made of rayon or polyester and are available in different weights. They can be used for the filtration or prefiltration of viscous solutions containing particles visible with the naked eye.

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB
Laboratory Filtration Products
en 21.9 MB
Smooth Filter Papers for Qualitative & Technical Analyses

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.