Skip to content Skip to navigation menu

Non-woven Filters

These nonwoven grades are made of rayon (viscose) and/or polyester and are available in different weights. They can be used for the filtration or prefiltration of viscous solutions containing particles visible with the naked eye.

   

Choose your product

Products (7)

Viscose/Polyester Non-woven, Grade 2602, Filter Diameter ⌀ 32 mm
Grade
2602
Filter Material
Rayon (viscose) - Polyester
Viscose Non-woven, Grade 2601 60 g/m², Filter Diameter ⌀ 25 mm
Grade
2601 (60 g/m²)
Filter Material
Rayon (viscose)
Viscose/Polyester Non-woven, Grade 2602, Filter Diameter ⌀ 25 mm
Grade
2602
Filter Material
Rayon (viscose) - Polyester
Viscose/Polyester Non-woven, Grade 2602, Filter Diameter ⌀ 47 mm
Grade
2602
Filter Material
Rayon (viscose) - Polyester
Viscose Non-woven, Grade 2601  60 g/m², Filter Diameter ⌀ 55 mm
Grade
2601 (60 g/m²)
Filter Material
Rayon (viscose)

  • The viscose grade 2601, 20 g/² with a mean pore size of 100 µm is used for example for the testing of mortars according to DIN 18555-7.

 

  • The viscose grade 2601, 60 g/m² with a mean pore size of 75 µm is used in the petrochemical industry to retain the biggest particles before further analysis with a viscosimetry.

 

  • The viscose & polyester grade 2602, 150 g/m² is used in the food-processing industry for the detection of contaminants for example in dairy products & baby food.

Brochure

Filter Papers for the Laboratory and Industry
en 9.4 MB
Papiers filtres pour les laboratoires et l'industrie
fr 2.0 MB
Carte da filtro per il laboratorio e l'industria
it 1.9 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB
Smooth Filter Papers for Qualitative & Technical Analyses

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.