Skip to content Skip to navigation menu

Glass Microfiber Filters without Binder

Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

   

Choose your product

Products (6)

Glass Microfiber Filters / Grade MGD
Glass Microfiber Filters / Grade MGD
Item no.: FT-2-1104-460570

$1,805.50

Grade
MGD
Dimensions
460 × 570 mm
Glass Microfiber Filters / Grade MGG
Glass Microfiber Filters / Grade MGG
Item no.: FT-2-1106-460570

$742.90

Grade
MGG
Dimensions
460 × 570 mm
Glass Microfiber Filters / Grade MGC
Glass Microfiber Filters / Grade MGC
Item no.: FT-2-1103-460570

$1,483.50

Grade
MGC
Dimensions
460 × 570 mm
Glass Microfiber Filters / Grade MGB
Glass Microfiber Filters / Grade MGB
Item no.: FT-2-1102-460570

$2,633.50

Grade
MGB
Dimensions
460 × 570 mm
Glass Microfiber Filters / Grade MGF
Glass Microfiber Filters / Grade MGF
Item no.: FT-2-1105-460570

$3,760.50

Grade
MGF
Dimensions
460 × 570 mm

Application Examples

  • Prefiltration: Grades 13440, MGB, MGD
  • Analysis of suspended solids in wastewater according to EN 872: Grade MGC
  • Analysis of supended solids in wastewater according to 2540D: Grade MG 550-HA
  • Clarification of buffer & reagent solutions: Grade MGA
  • Clarification of protein solutions, TCLP Test: Grade MGF
  • Air monitoring: MG 160

Brochure

Filter Papers for the Laboratory and Industry
en 8.3 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB
Glass Microfiber Filters with Binder

These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.