Skip to content Skip to navigation menu

Diatomaceous Earth Filter Paper/ Grade 470

This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.

   

Choose your product

Products (10)

Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 185 mm Filter Discs

$124.00

Filter Format
Discs
Filter Diameter
⌀ 185 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 110 mm Filter Discs

$43.00

Filter Format
Discs
Filter Diameter
⌀ 110 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 125 mm Folded Filters

$83.00

Filter Format
Folded
Filter Diameter
⌀ 125 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 185 mm Folded Filters

$114.00

Filter Format
Folded
Filter Diameter
⌀ 185 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 90 mm Filter Discs

$32.00

Filter Format
Discs
Filter Diameter
⌀ 90 mm

Technical Specifications

  • Weight: 140 g/cm²
  • Thickness: 0.32 mm

Application Examples

  • Clarification of beer, wine, urine during spectophotometric or refractometric tests.
  • Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.

Brochure

Filter Papers for the Laboratory and Industry
en 9.4 MB
Papiers filtres pour les laboratoires et l'industrie
fr 2.0 MB
Carte da filtro per il laboratorio e l'industria
it 1.9 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB
Smooth Filter Papers for Qualitative & Technical Analyses

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.